RTD-50-L-02 RF Connectors
  • Connector Interface TNC
  • Connector Style Jack
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder
  • Panel Mount Feature Type Hex Nut
  • Connector Mounting Type Panel
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 3.2
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
RBD-50-L-00 RF Connectors
  • Connector Interface BNC
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation With
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder Terminal
  • Mated Outer Diameter (Approximate) 14.529
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
  • Grade Military
5414305-1 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Tin
  • Body Insulation Without
  • Center Contact Plating Material Silver
  • Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • PCB Mount Retention Without
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Mated Outer Diameter (Approximate) 14.529
  • Height above PCB 16.64
  • PCB Tail Length 3.17
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polyester
  • Grade Commercial
7-5530843-0 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 62
  • Number of Power Positions 62
  • Number of Dual Positions 31
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.68
  • Card Slot Depth 7.68
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 108
  • Positions Unloaded None
  • For Use With Printed Circuit Board
RTD-50-L-00 RF Connectors
  • Connector Interface TNC
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Wire & Cable Solder
  • Mated Outer Diameter (Approximate) 16.256
  • Shield Outside Diameter (Min) 4.1 – 9.5
  • Dielectric Outside Diameter (Max) 7.3
  • Conductor Outside Diameter 2.45
  • Cable Type RG 165
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Material Brass
5530841-5 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 50
  • Number of Power Positions 50
  • Number of Dual Positions 25
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Mounting Ear Position Low
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method 108
  • Packaging Quantity 108
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5532600-2 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Selectively Loaded No
  • Number of Positions 50
  • Number of Power Positions 50
  • Number of Dual Positions 25
  • Number of Single Positions 0
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .38
  • Contact Termination Area Plating Material Tin-Lead
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Termination Area Plating Finish Bright
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 2.29
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Without
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 112
  • Positions Unloaded None
5228980-5 RF Connectors
  • Connector Interface BNC
  • Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Insulation Without
  • Crimp Type Dual
  • Center Contact Plating Material Gold
  • Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • Mated Outer Diameter (Approximate) 14.529
  • Cable Type RG 141
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Carton
  • Dielectric Material Polypropylene
  • Coupling Nut Material Brass
  • Grade Commercial
5-5530843-3 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 34
  • Number of Power Positions 34
  • Number of Dual Positions 17
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.65
  • Card Slot Depth 7.65
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 198
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5530841-2 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 30
  • Number of Power Positions 30
  • Number of Dual Positions 15
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Mounting Ear Position Low
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Mounting Ears
  • Panel Mount Feature Type Mounting Ears
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 162
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5645169-3 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Special 18/31 Dual Combination
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 98
  • Number of Power Positions 98
  • Number of Dual Positions 49
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Positions Unloaded None
  • For Use With Printed Circuit Board
2-5530843-3 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 70
  • Number of Power Positions 70
  • Number of Dual Positions 35
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.62
  • Card Slot Depth 7.62
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 90
  • Positions Unloaded None
  • For Use With Printed Circuit Board
6-5530843-5 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 62
  • Number of Power Positions 62
  • Number of Dual Positions 31
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.67
  • Card Slot Depth 7.67
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 108
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5650118-3 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Right Angle
  • Selectively Loaded No
  • Number of Positions 12
  • Number of Power Positions 12
  • Number of Dual Positions 6
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 2.29
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.57
  • Card Slot Depth 7.57
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 280
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5176139-1 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Special 18/31 Dual Combination
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded Yes
  • Number of Positions 98
  • Number of Power Positions 98
  • Number of Dual Positions 49
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • PCB Retention Location 5, 6, 31, 32, 41, 42, 93, 94
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold Flash
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 72
  • Positions Unloaded None
  • For Use With Printed Circuit Board
1-5530843-8 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 60
  • Number of Power Positions 60
  • Number of Dual Positions 30
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 4.75
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.59
  • Card Slot Depth 7.59
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 108
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5-5530843-4 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 40
  • Number of Power Positions 40
  • Number of Dual Positions 20
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.66
  • Card Slot Depth 7.66
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 162
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5530843-2 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 30
  • Number of Power Positions 30
  • Number of Dual Positions 15
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 216
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5645169-2 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Type of Connector Special 18/31 Dual Combination
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 98
  • Number of Power Positions 98
  • Number of Dual Positions 49
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • PCB Retention Location 5, 6, 31, 32, 41, 42, 93, 94
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Positions Unloaded None
  • For Use With Printed Circuit Board
5530843-3 Card Edge Power Connectors
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Product Type Connector Assembly
  • PCB Mount Orientation Vertical
  • Selectively Loaded No
  • Number of Positions 36
  • Number of Power Positions 36
  • Number of Dual Positions 18
  • Number of Single Positions 0
  • Row-to-Row Spacing 4.85
  • Number of Rows 2
  • Position Keyed 0
  • Operating Voltage 400
  • Operating Voltage 400 V
  • Contact Base Material Phosphor Bronze
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 100
  • Contact Termination Area Plating Thickness 2.54
  • Contact Retention Without
  • Contact Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.18
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Material Polyester GF
  • End Caps Without
  • Housing Color Black
  • Power Contact Centerline 2.54
  • Height 15.49
  • Card Slot Depth 7.49
  • Operating Temperature Range -55 – 85
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box
  • Packaging Quantity 180
  • Positions Unloaded None
  • For Use With Printed Circuit Board