CAT-MRS0000 Magnetic Sensors  1
  • Product Type Contactless Rotational and Linear Encoder
  • Typical Operating Voltage 3 – 5.5
  • Typical Average Current .5
  • Sensing Range 0 – 180
  • Sensing Range -6 – 6
  • Operating Temperature -40 – 125
  • Signal Output Analog
  • Typical Signal Amplitude 0
  • Package E-Line 4 Pin
  • Resolution 13
KMT SERIES Magnetic Sensors  1
  • Product Type Magnetic Angle Sensor
  • Typical Operating Voltage 5
  • Typical Average Current 1.6
  • Sensing Range 0 – 180
  • Operating Temperature -40 – 150
  • Signal Output Passive Analog
  • Typical Signal Amplitude 11
  • Package SO8
KMT32B Magnetic Sensors  1
  • Product Type Magnetic Angle Sensor
  • Typical Operating Voltage 5
  • Typical Average Current 1.6
  • Sensing Range 0 – 180
  • Operating Temperature -40 – 150
  • Signal Output Passive Analog
  • Typical Signal Amplitude 11
  • Package SO8
KMT36H Magnetic Sensors  1
  • Product Type Magnetic Angle Sensor
  • Typical Operating Voltage 5
  • Typical Average Current 1.6
  • Sensing Range 0 – 360
  • Operating Temperature -40 – 150
  • Signal Output Passive Analog
  • Typical Signal Amplitude 11
  • Package TDFN2.5x2.5
530721-3 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Key Material Finish Passivated
  • For Use With 2-Row Receptacle Assemblies
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Kit contains two keys and screws.
530721-4 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Key Material Finish Passivated
  • For Use With 2-Row Pin Headers
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Kit contains two keys and rivets.
530341-5 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Rivet Plating Material Nickel
  • Rivet Material Brass
  • Key Material Finish Passivated
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Pin header kit includes two pieces of 530341-1 and two pieces of 530347-3.
530341-4 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Rivet Plating Material Nickel
  • Rivet Material Brass
  • Key Material Finish Passivated
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Pin header kit includes two pieces of 530341-1 and two pieces of 530347-1.
530341-3 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Key Material Finish Passivated
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Receptacle kit includes two pieces of 530341-1 and two #2-56 screws, .250 long.
530341-7 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Rivet Plating Material Nickel
  • Rivet Material Brass
  • Key Material Finish Passivated
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Pin header kit includes two pieces of 530341-1 and two #2-56 cross recessed round headed screws .250 long.
530341-6 PCB Connector Keying
  • Accessory Type Keying Hardware
  • Product Type Accessory
  • Keying Hardware Type External Key
  • Key Material Stainless Steel
  • Rivet Plating Material Nickel
  • Rivet Material Brass
  • Key Material Finish Passivated
  • Packaging Quantity 1
  • Packaging Method Package
  • Comment Receptacle kit includes two pieces of 530341-1.
532021-1 PCB Connector Mounting
  • Gender Male
  • Accessory Type Jackscrew
  • Product Type Accessory
  • Jackscrew Type Turnable
  • Jackscrew Finish Passivated
  • Jackscrew Material Stainless Steel
  • Packaging Quantity 1
  • Packaging Method Carton
  • Comment For use with receptacle housings when mating with right angle pin headers having fixed jackscrews.
293736-1 Rectangular Caps & Covers
  • Accessory Type Strain Relief Coverpart Kit
  • Connector Style Plug
  • Product Type Accessory
  • Material Nylon
  • Color Black
  • Operating Temperature Range -20 – 85
  • For Use With Plug housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested No
  • Packaging Quantity 500
  • Packaging Method Box & Carton
  • Comment Kit includes MNL Hsg 794617-8, cover halves 293730-1 and 293731-2
293737-1 Rectangular Power Connectors  1
  • Product Type Connector Assembly Kit
  • Housing Type Receptacle
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 8
  • Number of Power Positions 8
  • Number of Signal Positions 0
  • Number of Rows 2
  • Row-to-Row Spacing 3
  • Centerline (Pitch) 3
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Nylon
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag/Box
531985-1 PCB Connector Mounting
  • Gender Female
  • Accessory Type Jackscrew
  • Product Type Accessory
  • Jackscrew Type Fixed
  • Jackscrew Finish Passivated
  • Jackscrew Material Stainless Steel
  • Packaging Quantity 1
  • Packaging Method Carton
  • Comment For use with external key type right angle pin headers when mating with rack mount receptacle housings with turnable jackscrews.
1-530755-0 Wire-to-Board Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Connector Type Connector Assembly
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Number of Positions 30
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Brass
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Pin
  • Jackscrew Type Turnable
  • Turnable Jackscrew Combination Tongue End - Male/Groove End - Female
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester
  • For Use With Header
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Kit contains: 1) 1 Housing Assembly with 2 Turnable Jackscrews installed- 2) 2 Fixed Jackscrews to mate with Turnable Jackscrews (nut included). These Jackscrews are for installation on the mating receptacle housing- 3) Loose Piece Contacts.
1-530755-4 Wire-to-Board Headers & Receptacles
  • Sealable No
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Connector Type Connector Assembly
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Number of Positions 40
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Brass
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Pin
  • Jackscrew Type Turnable
  • Turnable Jackscrew Combination Tongue End - Male/Groove End - Female
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester
  • For Use With Header
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Kit contains: 1) 1 Housing Assembly with 2 Turnable Jackscrews installed- 2) 2 Fixed Jackscrews to mate with Turnable Jackscrews (nut included). These Jackscrews are for installation on the mating receptacle housing- 3) Loose Piece Contacts.
1-530755-5 Wire-to-Board Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Connector Type Connector Assembly
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Number of Positions 40
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Brass
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Pin
  • Jackscrew Type Turnable
  • Turnable Jackscrew Combination Tongue End - Female/Groove End - Male
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester
  • For Use With Header
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Kit contains: 1) 1 Housing Assembly with 2 Turnable Jackscrews installed- 2) 2 Fixed Jackscrews to mate with Turnable Jackscrews (nut included). These Jackscrews are for installation on the mating receptacle housing- 3) Loose Piece Contacts.
1-530755-6 Wire-to-Board Headers & Receptacles
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Connector Type Connector Assembly
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Number of Positions 40
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Brass
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Pin
  • Jackscrew Type Turnable
  • Turnable Jackscrew Combination Tongue End - Male/Groove End - Male
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester
  • For Use With Header
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Kit contains: 1) 1 Housing Assembly with 2 Turnable Jackscrews installed- 2) 2 Fixed Jackscrews to mate with Turnable Jackscrews (nut included). These Jackscrews are for installation on the mating receptacle housing- 3) Loose Piece Contacts.
1-530755-7 Wire-to-Board Headers & Receptacles
  • Sealable No
  • Product Type Connector
  • .075 and .100 Standard Box Connector Yes
  • Connector Type Connector Assembly
  • Connector Style Plug
  • Strain Relief Without
  • Wire/Cable Type Discrete Wire
  • Number of Positions 50
  • Number of Rows 2
  • Backwall/Post Interruptions Without
  • Contact Base Material Brass
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Gold over Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Type Pin
  • Jackscrew Type Turnable
  • Turnable Jackscrew Combination Tongue End - Female/Groove End - Female
  • Jackscrews With
  • Centerline (Pitch) 2.54
  • Housing Color Blue
  • Housing Material Polyester
  • For Use With Header
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each Kit contains: 1) 1 Housing Assembly with 2 Turnable Jackscrews installed- 2) 2 Fixed Jackscrews to mate with Turnable Jackscrews (nut included). These Jackscrews are for installation on the mating receptacle housing- 3) Loose Piece Contacts.