2067612-1 Microminiature & Nanominiature D Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 9
  • Preloaded Yes
  • Lead Length 457.2
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
2067614-1 Microminiature & Nanominiature D Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 25
  • Preloaded Yes
  • Lead Length 475
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Socket
2067616-1 Microminiature & Nanominiature D Connectors
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 37
  • Preloaded Yes
  • Lead Length 475
  • Shell Plating Material Electroless Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
2067638-1 Microminiature & Nanominiature D Connectors
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Connector
  • Number of Positions 37
  • Preloaded Yes
  • Lead Length 152
  • Shell Plating Material Electroless Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
KM-17 High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching Make Only
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 12
  • Contact Arrangement 1 Form A, SPST-NO, 1 NO
  • Contact Current Rating 10
  • High Voltage Connection (Coil) Coil Leads
  • High Voltage Connection (Power) Flying Leads
  • Termination Style Coil Leads
  • Mounting Type Threaded