GREENLINE E SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Target Metal
  • Target Material Ferrous
  • Output Signal Sine Wave
  • Frequency Range .025 – 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 125
  • Cable Ambient Temperature -40 – 125
  • Connector Ambient Temperature -40 – 125