APL-HT DSH 0608 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Blade Detection
  • Principle Active Eddy-Current
  • Nominal Supply Voltage 5
  • Target Blade
  • Target Material Aluminum
  • Output Signal 5V Rectangular Wave
  • Sensor Housing Material Epoxy
  • Housing Ambient Temperature 180
  • Shaft Length 38
  • Shaft Diameter 6
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125