BEDA442NN0000100B000 Circular Power Connectors  1
  • Product Type Connector Assembly
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Receptacle
  • Contact Type Pin
  • Shell Type Metal
  • Assembly or Kit Kit
  • Number of Positions 8
  • Number of Power Positions 4
  • Number of Signal Positions 4
  • Seal Type O-Ring
  • Operating Voltage 600
  • Operating Voltage 600
  • Thread Size M12x1
  • Contact Current Rating (Max) 8
  • Contact Protection With
  • Wire/Cable Size 20
  • Wire/Cable Size .5 – .6
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Connector Mounting Type Motor
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough No
  • Housing Color Gray
  • Housing Material Zinc Alloy
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Assembly Length 39.5
  • Signal Conductor Insulation Diameter 1.8
  • Accepts Wire Insulation Diameter Range 1.8 – 2.2
  • Power Conductor Insulation Diameter 2.2
  • Operating Temperature Range -20 – 130
  • Sealed Condition Sealed
  • Shielded Yes
  • Mating Cycles 500
  • IP Water Sealing Level IP67
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • VDE Tested Yes
  • CSA Certified No
  • UL Rating Recognized
  • Packaging Method Carton
  • For Use With Cable
  • Comment See datasheet for aditional product information
  • Weight 34
BKUA441NN0009100B000 Circular Power Connectors  1
  • Product Type Connector Assembly
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Extension
  • Contact Type Pin
  • Shell Type Metal
  • Assembly or Kit Kit
  • Number of Positions 8
  • Number of Power Positions 4
  • Number of Signal Positions 4
  • Seal Type O-Ring
  • Operating Voltage 600
  • Operating Voltage 600
  • Thread Size M12x1
  • Contact Current Rating (Max) 8
  • Contact Protection With
  • Wire/Cable Size 20
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Connector Mounting Type Bulkhead
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough No
  • Housing Color Gray
  • Housing Material Zinc Alloy
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Assembly Length 39.6
  • Signal Conductor Insulation Diameter 1.8
  • Accepts Wire Insulation Diameter Range 1.8 – 2.2
  • Power Conductor Insulation Diameter 2.2
  • Operating Temperature Range -20 – 130
  • Sealed Condition Sealed
  • Shielded Yes
  • Mating Cycles 500
  • IP Water Sealing Level IP67
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • VDE Tested Yes
  • CSA Certified No
  • UL Rating Recognized
  • Packaging Method Carton
  • For Use With Cable
  • Comment See datasheet for aditional product information
  • Weight 20
BSTA440NN0009100B000 Circular Power Connectors  1
  • Product Type Connector Assembly
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Socket
  • Shell Type Metal
  • Assembly or Kit Kit
  • Number of Positions 8
  • Number of Power Positions 4
  • Number of Signal Positions 4
  • Seal Type O-Ring
  • Operating Voltage 600
  • Operating Voltage 600
  • Thread Size M12x1
  • Contact Current Rating (Max) 8
  • Contact Protection With
  • Wire/Cable Size 20
  • Wire/Cable Size .5 – .6
  • Termination Method to Wire/Cable Pre-Terminated to Cable
  • Connector Mounting Type Bulkhead
  • Mating Alignment With
  • Mating Retention With
  • Mating Retention Type Threaded Coupling
  • Mating Alignment Type Keyed
  • Panel Feedthrough No
  • Housing Color Gray
  • Housing Material Zinc Alloy
  • UL Flammability Rating UL 94V-0
  • Body Orientation Straight
  • Housing Plating Material Nickel
  • Signal Conductor Insulation Diameter 1.8
  • Accepts Wire Insulation Diameter Range 1.8 – 2.2
  • Power Conductor Insulation Diameter 2.2
  • Operating Temperature Range -20 – 130
  • Sealed Condition Sealed
  • Shielded Yes
  • Mating Cycles 500
  • IP Water Sealing Level IP67
  • IP Dust Sealing Level 6
  • Circuit Application Power & Signal
  • VDE Tested Yes
  • CSA Certified No
  • UL Rating Recognized
  • Packaging Method Carton
  • For Use With Cable
  • Comment See datasheet for aditional product information
  • Weight 28