CAT-M5833-M2934B Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Male-On-Wire
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization With
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • Height 6.8
  • Accepts Wire Insulation Diameter Range .1 – .9
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-P131A Ribbon Cable Connectors  1
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Type of Connector Paddleboard
  • Board Standoff With
  • Product Type Connector
  • Ejection Latches Without
  • Insulation Resistance 1000
  • Operating Voltage 100
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.2
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Housing Material Polyester GF
  • Housing Color Black
  • Insulation Diameter .9
  • Wire/Cable Size .08 – .09 mm²
  • PCB Thickness (Recommended) 1.6
  • Height 5.1
  • Length 16.2
  • UL Flammability Rating UL 94V-0
  • Packaging Method Reel
  • Packaging Quantity 2500
CAT-M5833-F3492B Ribbon Cable Connectors  1
  • Connector Type Connector Assembly
  • Type of Connector Female-on-Board
  • Board Standoff Without
  • Product Type Connector
  • Ejection Latches Without
  • Operating Voltage 100
  • Insulation Resistance 1000
  • Daisy Chain Without
  • Contact Mating Area Plating Material Tin over Nickel
  • Contact Type Pin
  • Contact Termination Area Plating Thickness .003 – .005
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Thickness .003 – .005
  • Vacuum Tape Without
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Tin over Nickel
  • Termination Post Length 3.1
  • Mating Alignment Without
  • Mating Retention Without
  • Polarization Without
  • Locking Latch Without
  • Housing Entry Style Top
  • Housing Material Polyester GF
  • Housing Color Black
  • Height 4
  • Length 14.7
  • Packaging Method Reel
  • Packaging Quantity 2500
TE1000B2R2J Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 2.2
  • Power Rating 1000
  • Voltage Rating 2500 V
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Bracket
  • Dimensions 350 x 60 x 119
  • Temperature Coefficient ±440
  • Operating Temperature Range -25 – 225
  • Packaging Method Loose Piece - Box
HSC20020RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 20
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HSC300100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating 300
  • Voltage Rating 2500 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 180 x 41 x 71.4
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
HVR30C5M0K Chassis Panel Mount Resistors
  • Resistor Type High Value/High Voltage Resistors
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Range 1MΩ – 1GΩ
  • Resistance 5M
  • Power Rating 50
  • Voltage Rating 30 kV
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Silver Ferrule
  • Mount Style Free Standing
  • Dimensions 120 x 20.2
  • Temperature Coefficient ±300
  • Packaging Method Loose Piece - Box
HSC200100RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 100
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
404802692043 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
HSC2006R8J Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 6.8
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±50
  • Packaging Method Loose Piece - Tray
BDS2A10010RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
404802692040 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 47K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692038 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
404802692037 Potentiometers
  • Sealed Yes
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 4.7K
  • Power Rating 2
  • Voltage Rating 315
  • Termination Type Printed Circuit Board
  • Dimensions 12.7 x 19.05
TW1103KA Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 10%
  • Resistance 10K
  • Power Rating 1
  • Voltage Rating 200
  • Termination Type Eyelet
  • Dimensions 23.5 x 22.6
THS25150RJ Chassis Panel Mount Resistors
  • Element Material Metal Clad
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 150
  • Power Rating 25
  • Voltage Rating 550 VDC
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Solder Lug
  • Mount Style Chassis Mount
  • Dimensions 51 x 28 x 15
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
BDS2A100220RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Range Up to 1kΩ
  • Resistance 220
  • Power Rating 100
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 38 x 25.5 x 21
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
BDS2A25010RK Chassis Panel Mount Resistors
  • Resistor Type Power Resistor
  • Element Type Thick Film
  • Number of Resistors 1
  • Tolerance 10%
  • Resistance Range Up to 1kΩ
  • Resistance 10
  • Power Rating 250
  • Lead Type Fixed Leaded
  • Number of Terminations 2
  • Termination Type Screw Terminals
  • Mount Style Chassis Mount
  • Dimensions 67 x 60.25 x 36
  • Temperature Coefficient ±150
  • Operating Temperature Range -55 – 125
  • Packaging Method Loose Piece - Tray
HSC200150RJ Chassis Panel Mount Resistors
  • Element Material Aluminum
  • Resistor Type Power Resistor
  • Element Type Wirewound
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Range Up to 1kΩ
  • Resistance 150
  • Power Rating 200
  • Voltage Rating 1900 VAC
  • Lead Type Fixed
  • Number of Terminations 2
  • Termination Type M6 Threaded Stud
  • Mount Style Chassis Mount
  • Dimensions 143 x 73 x 42
  • Temperature Coefficient ±30
  • Packaging Method Loose Piece - Tray
23ESB473MMF50NF Potentiometers
  • Sealed No
  • Product Type Variable Resistor
  • Tolerance 20%
  • Resistance 47K
  • Power Rating .2
  • Voltage Rating 500
  • Termination Type Eyelet
  • Dimensions 25.2 x 20.4