1-1546405-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Profile Low
  • Seal Material Vition Rubber
  • Housing Color Black
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Bag
  • Packaging Quantity 1
  • Coupling Nut Material Acrylonitrile-Butadiene-Styrene (ABS)
  • Thread Size 1-14 UN-2A
1-1546408-1 Modular Jack & Plug Caps & Covers
IEC 61076-3-106
  • Modular Jacks & Plugs Accessory Type Closure Cap
  • Modular Jacks & Plugs Products Accessories
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Plug Cordset
  • Connectors & Connector Components Type Accessory
  • Cap Material Delrin
  • Cap Color Black
  • Cover Color Black
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Bag
  • Packaging Quantity 1
  • Lanyard Length 92.2
  • Lanyard With
1-1546406-1 Modular Jack & Plug Caps & Covers
IEC 61076-3-106
  • Modular Jacks & Plugs Accessory Type Closure Cap
  • Modular Jacks & Plugs Products Accessories
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Receptacle
  • Connectors & Connector Components Type Accessory
  • Cap Material Delrin
  • Cap Color Black
  • Cover Color Black
  • Housing Color Black
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Lanyard Length 92.2
  • Lanyard With
5-2120871-1 RJ45 Connectors
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • PCB Mount Orientation Vertical
  • Wiring Pattern Universal
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Entry Location Bottom
  • Housing Color Black
  • Wire Size 22 – 26
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6
  • Packaging Quantity 1
  • Packaging Method Blister
1546413-3 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Vition Rubber
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Material Acrylonitrile-Butadiene-Styrene(ABS)
  • Connector Shape Circular
  • Operating Temperature Range -20 – 80
  • Shielded Yes
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/backside RJ45 jack.
  • Coupling Nut Material Acrylonitrile-Butadiene-Styrene (ABS)
  • Thread Size 1-14
1546907-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Bag
  • Packaging Quantity 1
4-2120864-1 RJ45 Connectors
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 4
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Zinc Alloy
  • Shield Plating Material Nickel
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Cutoff Without
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Wire Size 22 – 26
  • Cable Diameter Range 5.5 – 8
  • Solid Wire Range 22 – 26
  • Stranded Wire Range 22 – 26
  • Housing Material Temperature Standard
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Blister
1776900-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Package
  • Packaging Quantity 1
  • Coupling Nut Material Brass
1811689-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Elastomer
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Shielded Yes
  • IP Rating IP67
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
1546440-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Field-Attachable
1546877-1 Circular RJ45 Connectors
IEC 60603-7-4
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination Yes
  • Operating Temperature Range -55 – 150
  • Shielded No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Additional Features Category 5 Cable
1-2120871-1 RJ45 Connectors  1
IEC 61076-3-117
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Jack
  • Grounding Options None
  • Connectors & Connector Components Type Connector
  • Keyed No
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator None
  • Number of Positions 8
  • Number of Contacts Loaded 8
  • Wiring Pattern T568A/T568B
  • Shield Plating Material Nickel over Copper
  • Latch Orientation Standard - Latch Down
  • Profile Standard
  • Cutoff With
  • Cover Color Black
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Connector Product Type Connector Kit
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Housing Color Black
  • Wire Size 24 – 22
  • Cable Diameter Range 9
  • Solid Wire Range 24 – 22
  • Stranded Wire Range 24
  • Conductor Outside Diameter 1.6
  • Housing Material Temperature Standard
  • Shielded Yes
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister
1738607-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Solid
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Black
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For solid wire only.
1546908-1 Circular RJ45 Connectors
IEC 60603-7-5
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wire Termination Yes
  • Operating Temperature Range -55 – 105
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 1
  • Additional Features Category 5 Cable
1986280-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester - GF
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Material Brass
1546414-4 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Connector Shape Circular
  • Wire Size .14
  • Wire Size 26
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Performance Category Cat 5e
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment RJ45 bulkhead pass through w/patch cord, check drawing.
  • Additional Features Category 5 Cable
  • Thread Size 1-14 UNC
1738601-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Housing Color Black
  • Housing Material Polyester
  • Connector Shape Circular
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Coupler lines crossover between ports.
  • Coupling Nut Material Brass
1738607-2 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Plug
  • Wire Type Stranded
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Wiring Pattern RJ45
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold over Nickel
  • Connector Mounting Type Panel
  • Housing Color Clear
  • Housing Material Polycarbonate
  • Connector Shape Circular
  • Wire Size .2
  • Wire Size 24
  • Shielded No
  • Performance Category Cat 5e
  • Standard Reference Open Device-Net Vendors Association (ODVA)
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment For stranded wire only.
1-1546407-1 Modular Jack & Plug Caps & Covers
IEC 61076-3-106
  • Modular Jacks & Plugs Accessory Type Closure Cap
  • Modular Jacks & Plugs Products Accessories
  • Connector & Contact Terminates To Wire & Cable
  • Closure Cap Type Receptacle
  • Connectors & Connector Components Type Accessory
  • Grade Industrial Ethernet
  • Cap Material Delrin
  • Cap Color Black
  • Cover Color Black
  • Connector Shape Circular
  • Shielded No
  • For Use With Receptacle
  • Packaging Method Package
  • Packaging Quantity 1
  • Lanyard Without
1-1546409-1 Circular RJ45 Connectors
IEC 61076-3-106
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Seal Material Nitrile Rubber
  • Connector Shape Circular
  • Shielded No
  • Packaging Method Bag/Box
  • Packaging Quantity 1
  • Thread Size 1-14 UNC