2201304-4 Wire-to-Board Connector Housings  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Number of Positions 4
  • Number of Rows 1
  • Color Black
  • Contact Current Rating (Max) 6
  • Termination Method to Wire/Cable Insulation Displacement Crimp (IDC)
  • Mating Retention Without
  • Connector Mounting Type Cable Mount
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Centerline (Pitch) 4.8
  • Housing Material Thermoplastic Polyester
  • Length 19.2
  • Operating Temperature Range -40 – 85
  • Circuit Application Power