IAC-5 Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 90 – 140
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 5
  • Output Current (Min) 0
  • Input Voltage 90 – 140
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 120
  • Input Voltage Typical 120
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A
IAC-15 Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 90 – 140
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 15
  • Output Current (Min) 0
  • Input Voltage 90 – 140
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 120
  • Input Voltage Typical 120
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A
IAC-5A Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 180 – 280
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 5
  • Output Current (Min) 0
  • Input Voltage 180 – 280
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 240
  • Input Voltage Typical 240
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A
IAC-5E Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 18 – 36
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 5
  • Output Current (Min) 0
  • Input Voltage 18 – 36
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 24
  • Input Voltage Typical 24
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A
IAC-24 Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 90 – 140
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 24
  • Output Current (Min) 0
  • Input Voltage 90 – 140
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 120
  • Input Voltage Typical 120
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A
IAC-24E Power Relays  1
  • Power Relay Type Solid State
  • Output Type DC
  • Output Switching Zero
  • Input Voltage 18 – 36
  • Output Current Rating 0.05
  • Output Voltage (Max) 30
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Logic Voltage 24
  • Output Current (Min) 0
  • Input Voltage 18 – 36
  • Output Voltage Rating (DC Relays) 30
  • Input Voltage Typical 24
  • Input Voltage Typical 24
  • Case Color Yellow
  • Weight 35
  • Contact Arrangement 1 Form A (SPST-NO)
  • Contact Current Rating (Max) .05
  • Switch Arrangement 1 Form A (SPST-NO)
  • Relay Termination Type Printed Circuit Terminals
  • Relay Mounting Type Printed Circuit Board
  • Coupling Optical
  • Housing Style Industry Standard
  • Dimensions (L x W x H) (Approximate) 43.1 x 15.2 x 31.7
  • Operating Temperature Range -30 – 80
  • R-Switch & slimSSR Relays No
  • Comment Minimum Output Current >0 A