HRHT-1/6 Heat Shrink Tubing
  • Wall Type Single
  • Product Family HRHT
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 6:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Water
  • Expanded Inside Diameter (Min) 19.05
  • Recovered Inside Diameter (Max) 3.05
  • Cut Length 152.4
  • Recovered Wall Thickness (Tolerance) 3.94
  • Shrink Temperature (Min) 135
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 135
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
  • Wall Type Single
  • Product Family HRHT
  • Color Black
  • Shrink Ratio 6:1
  • Material Irradiated Modified Polyolefin
  • Fluid Type Water
  • Recovered Inside Diameter (Max) 5.84
  • Cut Length 152.4
  • Recovered Wall Thickness (Tolerance) 3.94
  • Shrink Temperature (Min) 135
  • Resistant To Abrasion
  • Flammability Flame-Retardant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
  • Wall Type Single
  • Product Family HRHT
  • Color Black
  • Shrink Ratio 6:1
  • Material Irradiated Modified Polyolefin
  • Fluid Type Water
  • Expanded Inside Diameter (Min) 50.8
  • Cut Length 152.4
  • Recovered Wall Thickness (Tolerance) 3.94
  • Shrink Temperature (Min) 135
  • Resistant To Abrasion
  • Flammability Flame-Retardant
  • Recovery Temperature 150
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No