2024160-1 Power Cable Assemblies
  • Cable Assembly Category Industry Standard
  • Shielded No
  • Cable Assembly Type HRA Ground
  • Connector Type (End A) Power Connector
  • Connector Type (End B) Power Connector
  • Product Designation Patch Cord
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Power Positions 0
  • Keyed No
  • Equalized No
  • Color Green
  • Wire Size 5.26
  • Wire Size 10
  • Flammability Rating UL 1015
  • IEEE 1394 No
  • Cable Assembly Length .68
  • CLOUDSPLITTER No