HM-26B TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage 26.5
  • Coil Resistance 1560
  • Coil Power Rating (DC) 450
  • Coil Polarity Protection Diode Without
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85
HM-12B TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 12
  • Coil Suppression Diode Without
  • Coil Voltage 12
  • Coil Resistance 390
  • Coil Power Rating (DC) 369
  • Coil Polarity Protection Diode Without
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85
HM-5B TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 5
  • Coil Suppression Diode Without
  • Coil Voltage 5
  • Coil Resistance 50
  • Coil Power Rating (DC) 500
  • Coil Polarity Protection Diode Without
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85
HM-6A TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 6
  • Coil Suppression Diode Without
  • Coil Voltage 6
  • Coil Resistance 98
  • Coil Power Rating (DC) 367
  • Coil Polarity Protection Diode Without
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85
HM1-26B TO-5/.100 Grid Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Power Measurement Milliwatts
  • Input Voltage 26.5
  • Coil Suppression Diode Without
  • Coil Voltage 26.5
  • Coil Resistance 1560
  • Coil Power Rating (DC) 450
  • Coil Polarity Protection Diode Without
  • Shock 30G's, 6ms
  • Actuating System DC
  • Vibration 10G's, 10 – 500Hz
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 1
  • Pin Configuration .2 x .3" Spreader Pad
  • Contact Current Class Low Level – 1 A
  • Termination Type Long Leads
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -55 – 85