CAT-C8114-H519 Multi-Function Inlet Filters  1
  • Ground Option Isolated
  • Filter Type Power Entry Module
  • Switch Type None
  • Input Type .250" FASTON
  • Output Type .25" FASTON
  • Filtered Yes
  • Type of Connector IEC 60320-1 C-14
  • Ground Choke Option No
  • Voltage Selection None
  • Fuse Options Dual
  • Input Voltage Select None
  • Leakage Current (Max) (120VAC, 60Hz) 2
  • Leakage Current (Max) (250VAC, 50Hz) 5
  • Current Rating 1
  • Voltage (Max) 250
  • Shield Style Complete Can
  • Mount Angle Right Angle
  • Mount Style Flanged
  • Low Profile Yes
  • Operating Temperature Range -10 – 40