HFW4A1201K00 Half-Size Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 26.5
  • Coil Voltage Rating 26.5
  • Coil Resistance 700
  • Coil Power Rating (DC) 1003
  • Shock 100G's, 6ms
  • Vibration 20G's, 10 – 2000Hz
  • Actuating System DC
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 4
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
HFW4A1131K00 Half-Size Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 26.5
  • Coil Voltage Rating 26.5
  • Coil Resistance 700
  • Coil Power Rating (DC) 1003
  • Shock 100G's, 6ms
  • Vibration 20G's, 10 – 2000Hz
  • Actuating System DC
  • Coil Magnetic System Non-Polarized, Monostable
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 4
  • Termination Type Solder Hook Terminals
  • Mounting Type Panel Mount
  • Operating Temperature Range -65 – 125