CAT-AX41-H519B Signal Relays  1
  • Product Type Relay
  • Relay Type HF6 Relay
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 70
  • Coil Voltage Rating 3
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Monostable
  • Contact Limiting Continuous Current 2
  • Coil Resistance 178
  • Contact Limiting Making Current 2
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Coil/Contact Class 500 – 1000 V
  • Insulation Initial Dielectric Between Contacts and Coil 1000
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 600
  • Coil Power Rating Class 50 – 300 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.07 @ 100MHz
  • Actuating System DC
  • Isolation (HF Parameter) -30dB @ 6GHz
  • Insertion Loss (HF Parameter) -.05dB @ 900MHz
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating 2
  • Contact Arrangement 1 Form C (CO)
  • Contact Material Nickel
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Mounting Type Printed Circuit Board
  • Dimensions (L x W x H) (Approximate) 14.9 x 7.5 x 10.5
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.5
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 10.5
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Performance Type Standard
  • Packaging Method Box & Carton
  • Additional Features Gull Wing
HFW4A1201D00 Half-Size Relays
  • MOSFET Driver Without
  • Product Type Relay
  • Coil Latching Without
  • Relay Type Military/Aerospace High Performance
  • Enclosure Type Hermetically Sealed
  • Transistor Driver Without
  • Coil Polarity Protection Diode Without
  • Coil Power Measurement Milliwatts
  • Coil Suppression Diode Without
  • Input Voltage 26.5 – 32
  • Coil Voltage Rating 26.5 – 32
  • Coil Resistance 1250
  • Coil Power Rating (DC) 684
  • Vibration 20G's, 10 – 2000Hz
  • Actuating System DC
  • Coil Magnetic System Non-Polarized, Monostable
  • Shock 100G's, 6ms
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Contact Current Rating 4
  • Termination Type PC Pins
  • Mounting Type Printed Circuit Board
  • Operating Temperature Range -65 – 125
1554218-2 Board-to-Board Headers & Receptacles
  • Connector Assembly Type PCB Mount Header
  • Row-to-Row Spacing 2
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Connector Type Connector Assembly
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Number of Positions 80
  • Number of Rows 2
  • Voltage 10
  • Dielectric Withstanding Voltage 500
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .3
  • Contact Current Rating (Max) .5
  • PCB Contact Termination Area Plating Thickness .3
  • Centerline (Pitch) 2
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.2
  • Tail Length 2.9
  • Height 16
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Carton
  • Packaging Quantity 270