145340-1 Wire-to-Board Headers & Receptacles
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Post Type Solder Post
  • Strain Relief Without
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Mating Area Plating Thickness 3.81
  • Contact Base Material Copper Alloy
  • Tail Plating Thickness 3.81
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 3.81
  • Contact Termination Area Plating Material Finish Matte
  • Tail Plating Material Tin
  • Contact Type Socket
  • Panel Mount Feature Type Mounting Ears
  • Centerline (Pitch) 7.92
  • Housing Material Polyester - GF
  • Housing Color White
  • Height 23.8
  • PCB Thickness (Recommended) 1.57
  • Length 100.89
  • Pick and Place Cover Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 144
531353-9 Wire-to-Board Headers & Receptacles
  • PCB Mounting Orientation Right Angle
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Post Type Solder Post
  • Wire/Cable Type Stranded
  • Number of Positions 12
  • Number of Rows 1
  • Backwall/Post Interruptions Without
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin-Lead
  • Contact Current Rating (Max) 5
  • Contact Base Material Copper Alloy
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Material Finish Matte
  • Contact Transmits (Typical) Power
  • Contact Type Tab
  • Termination End Plating Material Tin-Lead
  • Panel Mount Feature Type Mounting Ears
  • PCB Mounting Style Through Hole
  • PCB Mount Alignment Without
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Ears
  • Centerline (Pitch) 7.92
  • Housing Material Polyester - GF
  • Housing Color White
  • PCB Thickness (Recommended) 1.57
  • Wire/Cable Size 28 – 16
  • Wire/Cable Size .08 – 1.4
  • Operating Temperature Range -55 – 105
  • For Use With Header
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 240