1-1103402-1 Rectangular Contact Inserts
  • Product Size 1
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 4
  • Power Circuit Voltage 250
  • Power Circuit Current 10
  • Insert Style Pin
  • Color Beige
  • Material PC
  • Contact Type Socket
  • Number of Poles 4+PE
  • Packaging Quantity 10
  • Packaging Method Loose Piece
1-1103403-1 Rectangular Contact Inserts
  • Product Size 1
  • Product Type Insert
  • HTS Housings and Hoods No
  • Number of Positions 4
  • Power Circuit Voltage 250
  • Power Circuit Current 10
  • Insert Style Socket
  • Color Beige
  • Material Lexan
  • Contact Type Pin
  • Number of Poles 4+PE
  • Packaging Quantity 10
  • Packaging Method Loose Piece
2-1108756-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
1-1108756-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 1.5 mm²
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
1-1108757-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 1.5 mm²
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
2-1108757-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
3-1108756-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
3-1108757-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
4-1108756-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
4-1108757-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 16 – 8 AWG
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
5-1108756-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Socket
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 10 mm²
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts
5-1108757-1 Connector Contacts
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Contact Resistance 3
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Termination Area Plating Material Silver
  • Contact Classification Power
  • Contact Base Material Copper Alloy
  • Contact Current Rating (Max) 40
  • Termination Method to Wire/Cable Crimp
  • Termination Method Crimp
  • Wire/Cable Size 10 mm²
  • VDE Tested Yes
  • Agency/Standard UL
  • UL File Number E28476
  • Packaging Quantity 25
  • Packaging Method Bag
  • Comment Use with HSK Series Inserts