201346-4 Rectangular Connector Hoods
  • Accessory Type Pin Hood
  • Sealable No
  • Strain Relief Without
  • Product Type Hardware
  • HTS Housings and Hoods Yes
  • Material Carbon Steel
  • Pin Hood Type External Closed End
  • Height 76.84
  • Width 45.72
  • Length 17.48
  • For Use With 104 Position Posted Connectors
  • Packaging Quantity 100
  • Packaging Method Bag
2-531803-2 Board-to-Board Headers & Receptacles
  • Header Type Shrouded
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Product Type Connector
  • Stackable No
  • Number of Positions 128
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Card Extender Contact
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to PC Board Straddle Mount
  • Termination Post Length 3.81
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) 1.37 – 1.78
  • Height 13.2
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 1
530733-9 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Product Type Connector
  • Stackable No
  • Number of Positions 128
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Posted
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Solder Tail Contact Plating Material Finish Tin-Lead: Matte
  • Contact Mating Area Plating Material Gold
  • Contact Layout Staggered
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to PC Board Through Hole
  • Termination Post Length 3.18
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.302
  • Height 13.21
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 6
2157538-1 Standard Circular Connectors
  • Product Type Connector
  • Connector System Wire-to-Panel
  • Shell Size 2
  • Connector Style Receptacle
  • Number of Positions 12
  • Preloaded Yes
  • Keying Single Key
  • Shell Plating Material Black Chromium
  • Shell Material Copper Alloy
  • Insulation Material PEEK
  • Reverse Gender Reverse
  • Contact Type Socket
  • Mating Alignment Type Polarization
  • Flange Without
  • Mating Alignment With
  • Panel Thickness 3
  • Operating Temperature Range -55 – 125
  • Packaging Quantity 1
443261-1 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Right Angle
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 128
  • Number of Rows 2
  • Post Size .23 x .46
  • Post Styles Solder Tail
  • Sealing Method Epoxy
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Layout Staggered
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Thickness 1.2
  • Contact Type Pin
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post Length 3.56
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Tail Length 3.3
  • Height 7.87
  • Packaging Method Package
  • Packaging Quantity 6
  • Comment Mini-Box Special with Mounting Ears
443379-1 Board-to-Board Headers & Receptacles
  • Header Type Shrouded
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 128
  • Number of Rows 2
  • Post Size .46
  • Post Styles Card Extender Contact
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 1.27
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to PC Board Straddle Mount
  • Termination Post Length 6.22
  • Hardware Type Jackscrews
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • PCB Thickness (Recommended) .54
  • Height 8.36
  • Packaging Method Package
  • Packaging Quantity 1
447441-3 Board-to-Board Headers & Receptacles
  • Connector Style Plug
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Row-to-Row Spacing 3.81
  • Boss No
  • Hybrid No
  • Stabilizers Without
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Product Type Connector
  • Stackable No
  • Number of Positions 128
  • Number of Rows 2
  • Dielectric Withstanding Voltage 600
  • PCB Contact Termination Area Plating Material Tin-Lead over Nickel
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Brass
  • Contact Type Pin
  • Termination Method to PC Board Surface Mount
  • PCB Mount Retention Without
  • Centerline (Pitch) 1.27
  • Housing Color Gray
  • Housing Material LCP (Liquid Crystal Polymer)
  • Height 11.938
  • Assembly Process Feature None
  • Pick and Place Cover Without
  • For Use With Receptacle Assembly
  • Packaging Method Package
  • Packaging Quantity 4
6-926657-0 Wire-to-Board Connector Housings
  • Row-to-Row Spacing 2.54
  • Connector Type Housing
  • Product Type Connector
  • Connector Style Receptacle
  • Strain Relief Without
  • Number of Positions 10
  • Number of Rows 1
  • Stamped No
  • Color Black
  • Contact Type Socket
  • Termination Method to Wire/Cable Crimp
  • Mating Connector Lock Without
  • Mating Retention Without
  • Mating Alignment Without
  • PCB Mount Retention Without
  • Centerline (Pitch) 2.54
  • Housing Configuration Right End Open
  • Housing Color Black
  • Housing Material PBT GV15
  • For Use With Plug
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 1000