2-1542006-1 Heat Sinks
  • Product Type Heat Sink
  • Device Type BGA
  • Accessory Type Clip
  • Number of Fins 4
  • Power 10
  • Fin Style Radial
  • Plating Material Black Anodized
  • Material Aluminum
  • UL Flammability Rating UL 94V-0
KC-32/12VDC High Voltage Relays
  • RF Rated No
  • Product Type Relay
  • Relay Type High Voltage
  • Economizer Without
  • Power Switching No
  • Contact Voltage Rating 25
  • Voltage (Max) 1800
  • Coil Voltage Rating 12
  • Coil Resistance 24
  • Contact Arrangement 1 Form B, SPST-NC, 1 N/C
  • Contact Current Rating 45
  • High Voltage Connection (Coil) Turret Terminals
  • High Voltage Connection (Power) Bifurcated Terminals
  • Termination Style Turret Terminals
  • Mounting Type Threaded