2821747-2 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 50
  • Number of Signal Positions 32
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length 1
2127934-4 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Latching Style Retractable Pin
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Strain Relief Type Overmold
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 24
  • Wire Size .205
  • Overall Outside Cable Diameter 6.48 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
2127931-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Latching Style Retractable Pin
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Strain Relief Type Overmold
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 4.37 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 2
  • CLOUDSPLITTER No
5749195-2 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Latching Spring Material Stainless Steel
  • Product Type Connector
  • Number of Positions 68
  • Cable Exit Angle 180
  • Backshell Plating Material Nickel over Copper
  • Boot Material PVC
  • Shell Plating Material Tin over Nickel
  • Backshell Material Zinc
  • Strain Relief Clip Material Steel
  • Cable Insulation Diameter 11.18
  • Packaging Method Bag
  • Packaging Quantity 1
  • Comment Each backshell kit includes upper and lower backshells, two spring latches, one strain relief staple and two 2-56 screws. All are packaged unassembled
5750752-1 D-Sub Backshells & Clamps
  • Accessory Type Backshell Kit
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Thread Size 2-56
  • Product Type Accessory
  • Number of Positions 68
  • Staple Plating Material Tin over Nickel
  • Staple Material Carbon Steel
  • Boot Material PVC
  • Color Black
  • Backshell Material Zinc
  • Cable Insulation Diameter 13.97
  • Packaging Method Package
  • Packaging Quantity 1
  • Comment Each enclosure kit contains two backshells, one boot, two jackscrews, one staple and four screws. All are packaged unassembled.
2821385-1 Mid-Board Copper Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating VW-1
  • Number of Positions 74
  • Number of Signal Positions 48
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5
1393738-4 D-Sub Backshells & Clamps
  • Accessory Type Backshell
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Thread Size 14702
  • Slide Latch Without
  • Product Type Backshell/Cable Clamp
  • Number of Positions 37
  • Cable Clamp Type Two-Piece RFI/EMI Shield
  • Cable Exit Angle 37.5
  • Shield Plating Finish Bright
  • Color Gray
  • Shield Plating Material Nickel over Copper
  • Cable Clamp Material Thermoplastic with Shielding Plates
  • Cable Insulation Diameter 5 – 11
  • Packaging Method Box & Tray
  • Packaging Quantity 15
  • Comment Knurled screws, cable bushing (grommet) and contact tube must be ordered separately.
2820303-2 Power Cable Assemblies  1
  • Cable Assembly Category Power
  • Shielded No
  • Cable Assembly Type Power
  • Connector Type (End A) Crown Clip Junior
  • Connector Type (End B) MBXLE
  • Product Type Cable Assembly
  • Configuration Double-Ended
  • Number of Rows 2
  • Number of Positions 2
  • Color Black
  • Housing Material Thermoplastic
  • Housing Color Black
  • Wire Size 8.36
  • Overall Outside Cable Diameter 6
  • Wire Size 8
  • Operating Temperature Range -25 – 125
  • UL Rating Listed
  • UL Flammability Rating UL 94V-0
  • Cable Assembly Length .235
2821313-1 Pluggable I/O Cable Assemblies  1
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) microQSFP
  • Connector Type (End B) microQSFP
  • Cable Style Discrete Pairs
  • Latching Style Pull Tab Release
  • Product Type Cable Assembly
  • Keyed Position No
  • Number of Positions 8-Pair
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 25
  • Equalized No
  • Color Black
  • Wire Size 28
  • Wire Size .081
  • Overall Outside Cable Diameter 8.38 mm
  • Halogen Free Yes
  • Flammability Rating VW-1
  • Cable Assembly Length .5
2170708-1 QSFP/QSFP+/zQSFP+  1
  • Form Factor zQSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Number of Ports 6
  • Lightpipe Configuration Single Round
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class PCI
  • Heat Sink Height 4.2
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Application Standard
  • For Use With QSFP28 Cable Assembly
  • Heat Sink Compatible Yes
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe Yes
  • Enhancements Standard
2053638-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Latching Style Slide Latch
  • Product Type Cable Assembly
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Strain Relief Type HST
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 3
  • CLOUDSPLITTER No
1534811-1 D-Sub Backshells & Clamps
  • Accessory Type Cable Clamp
  • Shell Size 4
  • Shielded Yes
  • Connector & Contact Terminates To Wire & Cable
  • Grommets Without
  • Thread Size 14702
  • Slide Latch Without
  • Number of Positions 37
  • Cable Clamp Type Single or Dual Cable Entry
  • Cable Exit Angle 45
  • Cable Clamp Plating Material Zinc
  • Shield Plating Material None
  • Cable Clamp Material Steel
  • Cable Insulation Diameter 4.8 – 11
  • Packaging Method Bag
  • Packaging Quantity 10
2170745-2 QSFP/QSFP+/zQSFP+  1
SFF-8663
  • Form Factor zQSFP+
  • Product Type Cage Assembly
  • Included Heat Sink Yes
  • Cage Type Ganged
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 4
  • Number of Ports 4
  • Rear EONs per Port Column 1
  • Data Rate (Max) 28
  • Heat Sink Style Pin
  • Heat Sink Height Class SAN
  • Heat Sink Height 6.5
  • Heat Sink Finish Anodized Black
  • PCB Contact Termination Area Plating Material Tin
  • Termination Method to PC Board Through Hole - Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • PCB Thickness (Recommended) 1.57
  • Tail Length 2.05
  • Operating Temperature Range -40 – 85
  • Circuit Application Signal
  • Application Standard
  • For Use With QSFP28 Cable Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type Internal/External EMI Springs
  • Included Lightpipe No
  • Enhancements Standard
2198339-2 SFP/SFP+/zSFP+
  • Form Factor zSFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Integrated Lightpipes Yes
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 6
  • Lightpipe Configuration Quad Triangular (Inner & Outer)
  • Lightpipe Style Standard
  • Number of Ports 12
  • Number of Positions 240
  • Data Rate (Max) 32
  • Tail Plating Material Tin
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver Alloy
  • Centerline (Pitch) .8
  • Tail Length 1.8
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -55 – 105
  • Application zSFP+ Thermally Enhanced
  • Circuit Application Signal
  • For Use With zSFP+ SMT Connector
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type Elastomeric Gasket
  • Included Lightpipe Yes
1934347-1 High Speed Backplane Connectors
  • Module Type Center
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.4
  • Connector Style Plug
  • Shrouded Partially Shrouded
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Make First / Break Last No
  • Stackable No
  • Number of Pairs 80
  • Number of Positions 240
  • Number of Rows 15
  • Number of Columns 16
  • Board-to-Board Configuration Co-Planar
  • PCB Mount Orientation Right Angle
  • Number of Signal Positions 160
  • Pairs per Column 5
  • Impedance 100
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Data Rate 10
  • Differential Pairs per Column 5
  • Differential Signaling Yes
  • Differential Impedance 100
  • Shield Material Phosphor Bronze
  • Contact Base Material Phosphor Bronze
  • Contact Length 6
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Termination Area Plating Thickness .5
  • Contact Type Pin
  • PCB Contact Termination Area Plating Material Finish Matte
  • Contact Design Rectangular Post
  • Contact Style Press-Fit
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mount Retention Type Action/Compliant Tail
  • PCB Mount Retention With
  • Guide Hardware Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Guide Slot
  • Connector Mounting Type Board Mount
  • Mating Retention Without
  • Centerline (Pitch) 1.9
  • Housing Material LCP (Liquid Crystal Polymer)
  • Housing Color Black
  • End Wall Location Open
  • PCB Hole Diameter .47
  • Height 24.4
  • Tail Length 2.2
  • PCB Thickness (Recommended) 1.57
  • Length 30.55
  • Width 36.61
  • Operating Temperature Range -65 – 90
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • Agency/Standard UL
  • UL Rating Recognized
  • UL File Number E28476
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tube
2127933-6 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Small Form Factor Pluggable (SFP)
  • Shielded Yes
  • Connector Type (End A) SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Latching Style Retractable Pin
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Number of Positions 2-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 4
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester/Aluminum Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Strain Relief Type Overmold
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Alloy
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.21 mm
  • Flammability Rating CL2
  • IEEE 1394 No
  • Cable Assembly Length 5
  • CLOUDSPLITTER No
2110742-1 SFP/SFP+/zSFP+
  • Form Factor SFP+
  • Product Type Cage Assembly
  • Cage Type Ganged
  • Included Heat Sink No
  • Integrated Lightpipes No
  • Connector System Cable-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 1 x 6
  • Lightpipe Configuration Dual Round
  • Lightpipe Style Standard
  • Lightpipe Profile Low
  • Number of Ports 6
  • Data Rate (Max) 16
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Tail Length 2.05
  • PCB Thickness (Recommended) 2.25
  • Operating Temperature Range -55 – 105
  • Application SFP+
  • Circuit Application Signal
  • For Use With SFP+ SMT Connector
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe Yes
1-2007394-8 SFP/SFP+/zSFP+
  • Form Factor SFP+
  • Product Type Cage Assembly with Integrated Connector
  • Cage Type Stacked
  • Included Heat Sink No
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Matrix Configuration 2 x 4
  • Number of Ports 8
  • Number of Positions 160
  • Data Rate (Max) 16
  • Tail Plating Material Tin
  • Contact Mating Area Plating Material Gold or Gold Flash over Palladium Nickel
  • Contact Mating Area Plating Thickness .76
  • Termination Method to PC Board Through Hole - Press-Fit
  • PCB Mounting Style Through Hole Press-Fit
  • Connector Mounting Type Board Mount
  • Cage Material Nickel Silver
  • Centerline (Pitch) .8
  • Tail Length 3
  • PCB Thickness (Recommended) 1.5
  • Operating Temperature Range -55 – 105
  • Application EMI Enhanced
  • Circuit Application Signal
  • Heat Sink Compatible No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • EMI Containment Feature Type External Springs
  • Included Lightpipe No
2053638-1 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Direct Attach QSFP
  • Shielded Yes
  • Connector Type (End A) QSFP
  • Connector Type (End B) QSFP
  • Cable Style Madison TurboTwin - Round Jacketed
  • Latching Style Slide Latch
  • Product Type Cable Assembly
  • Number of Positions 8-Pair
  • Number of Power Positions 0
  • Number of Signal Positions 16
  • Keyed No
  • Configuration Double-Ended
  • Impedance 100
  • Data Rate 10
  • Jacket Material Flexible PVC
  • Equalized No
  • Color Black
  • Shield Material Aluminum/Polyester Tape/Tin-Plated Copper Braid
  • Release Type Pull Tab
  • Strain Relief Type HST
  • Contact Mating Area Plating Material Gold
  • Jackscrew Without
  • Housing Material Zinc Die
  • Wire Size 30
  • Wire Size .051
  • Overall Outside Cable Diameter 6.48 mm
  • Halogen Free No
  • Flammability Rating CL2
  • Cable Assembly Length 1
  • CLOUDSPLITTER No
352171-1 Hard Metric Backplane Connectors
IEC 61076-4-101
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Make First / Break Last No
  • Shielded Yes
  • Connector Style Receptacle
  • Connector Type Connector Assembly
  • Rows Loaded A
  • Number of Columns 19
  • Number of Rows 5
  • Architecture Mezzanine
  • Number of Positions 95
  • PCB Mount Orientation Right Angle
  • Number of Signal Contacts 95
  • Data Rate ≤1
  • Crosstalk Version Standard
  • Shield Style Upper
  • Shield Type Ground Return Shielding
  • Contact Base Material Phosphor Bronze
  • Contact Configuration ACTION PIN
  • Grounding Contact Without
  • CompactPCI Designation J3
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Current Rating (Max) 1.5
  • Feedthrough Post Length 3.3
  • Contact Type Socket
  • Contact Mating Area Length 3.3
  • Contact Style Short Tail
  • Termination End Plating Material Tin-Lead over Nickel
  • Interface Type 2mm HM
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 2
  • Housing Color Gray
  • Housing Material Polyester - GF
  • Module Length 38
  • Operating Temperature Range -55 – 125
  • Circuit Application Power & Signal
  • AdvancedTCA Specified Product No
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 14
  • Comment Female connector with pre-installed shield.