1-1825027-7 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Bushing Style Unthreaded
  • Case Material Nylon
  • Actuator Color White
  • Actuator Force 160
  • Case Color Black
  • Actuator Material PBT
  • Actuator Profile Extended
  • Contact Base Material Copper Alloy
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed No
  • Switch Height 7
  • Button Width 3.2
  • Actuator Length 4.24
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.
1-1825027-1 Tactile Switches
  • Illuminated With
  • Leg Style Kinked
  • Actuator Style Round
  • Dust Proof No
  • Product Type Switch
  • Snap Action Without
  • Tactile Yes
  • Operating Function NO
  • Support Bracket With
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Number of Actuators 1
  • Ganged With
  • ESD Grounding Terminal Without
  • Tactile Feel With
  • Bushing Style Unthreaded
  • Case Material Nylon
  • Actuator Color Black
  • Actuator Force 160
  • Case Color Black
  • Actuator Material PBT
  • Actuator Profile Extended
  • Contact Base Material Copper Alloy
  • Contact Plating Silver
  • Contact Current Rating 50
  • Termination Type Printed Circuit Board
  • Mounting Type Through Hole
  • Mounting Angle With
  • Low Profile With
  • Process Sealed No
  • Switch Height 7
  • Button Width 3.2
  • Actuator Length 5.74
  • Temperature Rating Standard
  • Packaging Method Loose Piece
  • Comment (On) indicates momentary position.