440360-2 Mini PCI Express & mSATA  1
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Receptacle
  • Product Type Connector
  • PCB Mount Orientation Right Angle
  • Module Orientation Right Angle
  • Stackable No
  • Number of Positions 124
  • Number of Keys 1
  • Number of Rows 2
  • Latch Plating Material Tin
  • Latch Material Brass
  • Ejector Location None
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Underplating Material Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold Flash
  • Contact Current Rating (Max) .3
  • Contact Mating Area Plating Thickness .25
  • Insertion Style Cam-In
  • PCB Mount Retention Without
  • PCB Mounting Style Surface Mount
  • Boardlock Plating Material Tin
  • Mating Alignment Type Polarization
  • Centerline (Pitch) .8
  • Housing Material High Temperature Thermoplastic
  • Housing Color Black
  • Stack Height 7.95
  • Operating Temperature Range -55 – 85
  • High Temperature Housing Yes
  • Circuit Application Signal
  • Bus Type Mini PCI
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 20
  • Comment Tray is transparent.