603323-6 Heat Shrink Tubing
  • Wall Type Single
  • Product Family FP21
  • Voltage (Max) .6
  • Color Black
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 2.36
  • Recovered Inside Diameter (Max) 1.17
  • Recovered Wall Thickness (Tolerance) .51
  • Shrink Temperature (Min) 95
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Spool
  • Product Source US
  • Low Outgassing No
603347-1 Heat Shrink Tubing
  • Wall Type Single
  • Product Family RNF-100
  • Voltage (Max) .6
  • Color Clear
  • Shrink Ratio 2:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Flexible
  • Fluid Type Aviation Fuel
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 6.4
  • Cut Length 1200
  • Recovered Wall Thickness (Tolerance) .64
  • Shrink Temperature (Min) 95
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 135
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Splash Protection
  • Applicable Region Global
  • Packaging Method Box
  • Product Source US
  • Low Outgassing No