FC22 Force Sensor Elements  1
PRODUCT

Sensors

-

Force Sensor Elements

COMPRESSION LOAD CELL - 100MV / 0.5-4.5V - FC22

  • TE Internal Number: CAT-FSE0001

active
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 50 – 500
  • Full Scale Range 10 – 100
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Zero Shift in CTR ±1.25
  • Sensitivity Shift ±1.25
  • Force Direction Compression
  • Accuracy ±1
FC23 Force Sensor Elements  1
PRODUCT

Sensors

-

Force Sensor Elements

COMPRESSION LOAD CELL - 100MV - FC23

  • TE Internal Number: CAT-FSE0002

active
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 250 – 10000
  • Full Scale Range 50 – 2000
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Zero Shift in CTR ±1
  • Sensitivity Shift ±1
  • Protection Index IP65
  • Force Direction Compression
  • Accuracy ±1
FS19 Force Sensor Elements  1
PRODUCT

Sensors

-

Force Sensor Elements

FORCE LOAD CELL - 20MV/V - FS19

  • TE Internal Number: CAT-FSE0003

active
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 5 – 30
  • Full Scale Range 1 – 7
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature 0 – 40
  • Zero Shift in CTR .5
  • Sensitivity Shift .05
  • Force Direction Compression
  • Accuracy ±1
FS20 Force Sensor Elements  1
PRODUCT

Sensors

-

Force Sensor Elements

COMPRESSION LOAD CELL - 1-4V - FS20

  • TE Internal Number: CAT-FSE0004

active
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 7 – 15
  • Full Scale Range 1.5 – 3
  • Supply Voltage 5
  • Output Signal 3 V
  • Operating Temperature 0 – 70
  • Zero Shift in CTR ±1.5
  • Sensitivity Shift ±2.5
  • Force Direction Compression
  • Accuracy ±1
FX19 Force Sensor Elements  1
PRODUCT

Sensors

-

Force Sensor Elements

COMPRESSION LOAD CELL - 100MV - FX19

  • TE Internal Number: CAT-FSE0005

active
  • Sensor Type OEM Compression Load Cells
  • Full Scale Range 50 – 1000
  • Full Scale Range 10 – 200
  • Supply Voltage 5
  • Output Signal 20 mV/V
  • Operating Temperature -40 – 85
  • Zero Shift in CTR ±1.25
  • Sensitivity Shift ±1.25
  • Force Direction Compression
  • Accuracy ±1