6-1634007-0 RF Connectors  1
  • Connector Interface MMCX
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • Captivation Method Mechanical
  • Detent Without
  • Height above PCB 4.5
  • PCB Tail Length 3
  • Operating Temperature Range -65 – 105
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material PTFE
  • Comment Packaged in accordance with AMP Spec 107-3275.