CAT-C8114-F299A Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type Wire Lead
  • Output Type Wire Lead
  • Ground Choke Option No
  • Current Rating .5
  • Leakage Current (Max) (120VAC, 60Hz) .21
  • Leakage Current (Max) (250VAC, 50Hz) .21
  • Mount Style Flanged
  • Operating Temperature Range -10 – 50