605980-1 Fusion Tape
  • Tape Type Fusion
  • Center Stripe No
  • Product Type Accessory
  • Color Black
  • Material Polyisobutylene
  • Material Features Self-Amalgamating
  • Weight 14.6
  • Tape Width 19.05
  • Thickness .51
  • Roll Length 9.144
  • Packaging Method Roll
  • Packaging Quantity 1
1-1627011-5 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • FASTON No
  • Insertion Force Low
  • Material PVC
  • Color Clear
  • Wire Insulation Diameter (Max) 5.1
  • Length 27.78
  • Packaging Method Box
  • Packaging Quantity 1
  • Comment Fits QC 6.3 Straight Receptacle
1-1627087-0 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON No
  • Disconnect Type Quick Disconnect Pin
  • Insertion Force Normal
  • Insulated No
  • Wire Stop No
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Tin
  • Terminal Type Receptacle
  • Terminal Orientation Flag
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Wire Size 21 – 17
  • Wire Size .4 – 1
  • Mating Tab Width 4.8
  • Mating Tab Thickness .8
  • Accepts Wire Insulation Diameter Range 2.2 – 2.8
  • Receptacle Stock Thickness .41
  • Overall Length 10.7
  • Wire Insulation Diameter (Max) 2.6
  • Packaging Method Reel
  • Packaging Quantity 3000
202173-7 Rectangular Connector Hardware
  • Thread Size 6-32
  • Product Type Hardware
  • Strain Relief Without
  • Guide Pin/Socket Type Corner
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Guide Pin Kit
  • Length 27.86
  • Width 6.35
  • Height 6.35
  • For Use With 104 Cf Position Posted Connectors
  • Packaging Method Bag
  • Packaging Quantity 100
1-1627011-0 Insulation Boots & Sleeves  1
  • Product Type Insulation Sleeve
  • FASTON No
  • Insertion Force Low
  • Material PVC
  • Color Clear
  • Wire Insulation Diameter (Max) 5.1
  • Length 27.78
  • Packaging Method Box
  • Packaging Quantity 150
  • Comment Fits QC 6.3 Straight Receptacle
1494218-1 Quick Disconnects  1
  • Terminates To Wire & Cable
  • FASTON Yes
  • Insulated No
  • Wire Stop No
  • Wire/Cable Type Discrete Wire
  • Wire/Cable Composition Stranded
  • Connection Capacity Single
  • Fully Insulated No
  • Plating Material Unplated
  • Terminal & Splice Style Tab
  • Terminal Type Tab
  • Terminal Orientation Flag
  • Barrel Type Open
  • Contact Base Material Copper
  • Crimp Type F-Crimp
  • Wire Insulation Support With
  • Extraction Force 62
  • Extraction Force 6.3
  • Wire Size 22 – 18
  • Wire Size .32 – .82
  • Mating Tab Width 2
  • Mating Tab Thickness .81
  • Accepts Wire Insulation Diameter Range 2.8
  • Receptacle Stock Thickness .4
  • Overall Length 10.8
  • Wire Insulation Diameter (Max) 2.8
  • Operating Temperature Range 15 – 85
  • UL Rating Listed
  • Packaging Method Reel
  • Packaging Quantity 7500
152310-5 Crimp Wire Pins, Tabs & Ferrules
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated No
  • Support Style Insulation Piercing
  • Plating Material Tin
  • Double Wire No
  • Terminal & Splice Style Pin
  • Terminal Type Pin
  • Pin Diameter 3.15
  • Pin Type Round Pin
  • Pin Style Round
  • Terminal Orientation Straight
  • Bullet Terminal Without
  • Wire Insulation Support Without
  • Wire Size .2 – .52
  • Wire Size 404 – 1021
  • Barrel Inside Diameter 1.65
  • Material Thickness .46
  • Overall Length 20.87
  • Heavy Duty No
  • Packaging Method Strip