2-1393531-6 Ribbon Cable Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Product Type Connector
  • Number of Positions 10
  • Housing Color Gray
3-1393531-4 Ribbon Cable Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Product Type Connector
  • Number of Positions 34
  • Housing Color Gray
828548-3 Board-to-Board Headers & Receptacles
  • Header Type Shrouded
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Profile Standard
  • Product Type Connector
  • Selectively Loaded No
  • Stackable No
  • Number of Positions 3
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Insulation Resistance 3
  • Insulation Resistance 1
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1.3
  • Contact Layout Inline
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • PCB Termination Method Through Hole
  • Termination Post Length 2.9
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material PBT GF
  • Mating Post Length 5.2
  • Height 8.8
  • Assembly Process Feature Board Standoff
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Carton
  • Packaging Quantity 1500
  • Comment AMP-QUICK Header
828548-2 Board-to-Board Headers & Receptacles
  • Header Type Shrouded
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Boss No
  • Series AMPMODU
  • PCB Mounting Orientation Vertical
  • Connector Type Header
  • Profile Standard
  • Product Type Connector
  • Selectively Loaded No
  • Stackable No
  • Number of Positions 2
  • Board-to-Board Configuration Vertical
  • Number of Rows 1
  • Insulation Resistance 2
  • Insulation Resistance 1
  • Contact Shape Round
  • Contact Mating Area Plating Material Tin
  • Contact Mating Area Plating Thickness 1.3
  • Contact Layout Inline
  • Contact Base Material Phosphor Bronze
  • Contact Type Pin
  • PCB Termination Method Through Hole
  • Termination Post Length 2.9
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • PCB Mount Retention Without
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Mating Retention With
  • Centerline (Pitch) 2.54
  • Housing Color Natural
  • Housing Material PBT GF
  • Mating Post Length 5.2
  • Height 8.8
  • Assembly Process Feature Board Standoff
  • Pick and Place Cover Without
  • Circuit Application Signal
  • For Use With Receptacle Assembly
  • UL Flammability Rating UL 94V-0
  • Packaging Method Package
  • Packaging Quantity 2500
  • Comment AMP-QUICK Header
1393586-3 Ribbon Cable Connectors
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • PCB Mounting Orientation Vertical
  • Shrouded Yes
  • Row-to-Row Spacing 2.54
  • Connector Style Receptacle
  • Profile Low
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Board Standoff Without
  • Product Type Connector
  • Number of Positions 6
  • Number of Rows 2
  • Ejection Latches Without
  • Post Size .64
  • Daisy Chain Without
  • Solder Tail Contact Plating Material Tin over Nickel
  • Contact Shape Square
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Type Pin
  • Contact Base Material CuZn
  • Contact Transmits (Typical) Signal (Data)
  • Contact Design Solder Dip
  • PCB Termination Method Through Hole - Solder
  • Termination Post Length 2.9
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Connector Lock Without
  • Polarization With
  • Mating Alignment With
  • Centerline (Pitch) 2.54
  • Housing Color Gray
  • Housing Material PBT GF
  • Housing Style 4-Sided
  • Height 8.9
  • Temperature Rating Standard
  • UL Flammability Rating UL 94V-0
  • Packaging Quantity 80
  • Packaging Method Tray
2-1393531-5 Ribbon Cable Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Product Type Connector
  • Number of Positions 6
  • Housing Color Gray
2-1393531-9 Ribbon Cable Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Product Type Connector
  • Number of Positions 16
  • Housing Color Gray
3-1393531-1 Ribbon Cable Connectors
  • Connector Style Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Product Type Connector
  • Number of Positions 20
  • Housing Color Gray