1650145-3 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Gold
  • Contact Current Rating (Max) 5
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 24 – 20
  • Wire/Cable Size .2 – .5
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
1766190-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 63
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 6
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
1766191-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Crimp
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 63
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 6
  • Operating Temperature Range -40 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box
2212100-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 35
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 14 – 12
  • Wire/Cable Size 2.08 – 3.3
  • Operating Temperature Range 0 – 105
  • Circuit Application Power
  • Packaging Method Bag/Box
2212101-1 Wire-to-Board Connector Contacts  1
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Contact Mating Area Plating Material Silver
  • Contact Current Rating (Max) 10
  • Connector Mounting Type Cable Mount
  • Wire/Cable Size 20 – 16
  • Wire/Cable Size .503 – 1.419
  • Operating Temperature Range 0 – 105
  • Circuit Application Signal
  • Packaging Method Bag/Box