1648568-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 10
  • PCB Mount Orientation Straight
  • Number of Rows 2
  • Row-to-Row Spacing 7.71
  • Board-to-Board Configuration Vertical
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) 8.9
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • Packaging Method Carton
1648110-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 22
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Carton
1648203-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Plug Housing
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 29
  • Number of Rows 2
  • Row-to-Row Spacing 3.81
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Package
1648206-1 Rectangular Power Connectors
  • Product Type Housing
  • Housing Type Socket
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 29
  • Number of Rows 2
  • Row-to-Row Spacing 3.81
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Package
1648115-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Socket
  • Connector System Wire-to-Wire
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Socket
  • Number of Positions 22
  • Number of Rows 3
  • Row-to-Row Spacing 3.3
  • Operating Voltage 250
  • Termination Method to Wire & Cable Crimp
  • Connector Mounting Type Panel
  • Centerline (Pitch) 3.81
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Method Package
194018-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 5
  • PCB Mount Orientation Vertical
  • Contact Current Rating (Max) 36
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08 – 10.16
  • Contact Termination Area Plating Thickness 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.69
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 600
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • Length 33.02
  • Height 14.73
  • PCB Thickness (Recommended) 1.57
  • Width 7.62
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 25
  • For Use With Plug with High Current Socket Contacts
6648434-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Contact Current Rating (Max) 125
  • Contact Type Socket
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1
  • Contact Plating Material Silver
  • Contact Size 4
  • Wire/Cable Size 4 – 4
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 250
194009-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 2
  • PCB Mount Orientation Vertical
  • Contact Current Rating (Max) 36
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08 – 10.16
  • Contact Termination Area Plating Thickness 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.69
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 600
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • Length 13.97
  • Height 14.73
  • PCB Thickness (Recommended) 1.57
  • Width 8.89
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 100
  • For Use With Plug with High Current Socket Contacts
1766193-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Current Rating (Max) 35
  • Contact Type Pin
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.27
  • Contact Plating Material Silver
  • Contact Size 12
  • Wire/Cable Size 14 – 12
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 2.38
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
193842-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 32
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.02
  • Wire/Cable Size 14 – 12
  • Wire/Cable Size 2.08 – 3.31
  • Wire/Cable Size 3831 – 6529
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 1.98
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 16455
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 100
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Mates with 193841-1
194002-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 6
  • PCB Mount Orientation Vertical
  • Row-to-Row Spacing 6.35
  • Contact Current Rating (Max) 36
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08 – 10.16
  • Contact Termination Area Plating Thickness 5.08
  • Contact Layout Matrix
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.69
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 600
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • Length 20.32
  • Height 13.97
  • PCB Thickness (Recommended) 1.57
  • Width 13.97
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 25
  • For Use With Plug with High Current Socket Contacts
1650283-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Board
  • Contact Current Rating (Max) 5
  • Contact Type Pin
  • Contact Base Material Copper
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Finish Gold
  • Contact Termination Area Plating Material Gold
  • Contact Termination Area Plating Thickness .76
  • Crimp Area Plating Finish Gold
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1
  • Contact Plating Material Gold
  • Contact Size 20
  • Wire/Cable Size 24 – 20
  • Termination Type PCB (Standard)
  • Connector Mounting Type Board Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Through Hole - Solder
  • Mating Pin Diameter 1.02
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 1000
193841-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 32
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08 – 10.16
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.02 – 2.03
  • Wire/Cable Size 14 – 12
  • Wire/Cable Size 2.08 – 3.31
  • Wire/Cable Size 3831 – 6529
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 1.98
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 16455
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 600
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Mates with 193842-1
193839-3 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Receptacle
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 4
  • PCB Mount Orientation Right Angle
  • Number of Rows 0
  • Contact Current Rating (Max) 36
  • Contact Retention Without
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Termination Area Plating Thickness 5.08
  • Contact Layout Inline
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 4.06
  • PCB Mount Retention Type Mounting Hole
  • PCB Mount Retention With
  • PCB Mount Alignment Without
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • Length 44.32
  • Height 9.14
  • PCB Thickness (Recommended) 1.57
  • Width 17.27
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 50
  • For Use With Plug Housing
6648318-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Current Rating (Max) 35
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Contact Plating Material Gold
  • Contact Size 12
  • Wire/Cable Size 14 – 12
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
194010-1 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • Number of Positions 4
  • PCB Mount Orientation Vertical
  • Contact Current Rating (Max) 36
  • Contact Termination Area Plating Material Silver
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08 – 10.16
  • Contact Termination Area Plating Thickness 5.08
  • Contact Layout Inline
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 3.69
  • PCB Mount Retention Type Through Hole
  • PCB Mount Retention Without
  • PCB Mount Alignment With
  • Connector Mounting Type Board Mount
  • Strain Relief Without
  • PCB Mount Alignment Type Standard Polarized Tail
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Type Locking Tab
  • Mating Retention With
  • Centerline (Pitch) 600
  • UL Flammability Rating UL 94V-0
  • Housing Color White
  • Housing Material Nylon GF
  • PCB Thickness (Recommended) 1.57
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Assembly Integration Feature Without
  • Glow Wire Rating Standard Part - Not Glow Wire
  • VDE Tested Yes
  • CSA Rating Certified
  • CSA File Number LR16455
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Bag
  • Packaging Quantity 50
  • For Use With Plug with High Current Socket Contacts
6648374-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Board
  • Contact Current Rating (Max) 35
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Finish Gold
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1
  • Contact Plating Material Gold
  • Contact Size 12
  • Termination Type PCB (Standard)
  • Connector Mounting Type Board Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type PCB Mount
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Bag
  • Packaging Quantity 500
193796-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 32
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.02
  • Wire/Cable Size 10 – 10
  • Wire/Cable Size 5
  • Wire/Cable Size 10404
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 1.98
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 16455
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Tray
  • Packaging Quantity 400
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Mates with 193797-1
193797-1 Power Contacts
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 32
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Mating Area Plating Thickness 5.08
  • Contact Mating Area Plating Material Finish Silver
  • Contact Termination Area Plating Material Silver
  • Contact Termination Area Plating Thickness 5
  • Wire Contact Termination Area Plating Material Silver
  • Crimp Area Plating Finish Silver
  • Crimp Area Plating Thickness 5
  • Contact Angle Straight
  • Contact Underplating Material Nickel
  • Underplate Material Thickness 1.02
  • Wire/Cable Size 10 – 10
  • Wire/Cable Size 5
  • Wire/Cable Size 10404
  • Termination Type Crimp
  • Connector Mounting Type Cable Mount
  • Contact Retention in Housing Without
  • Wire Insulation Support Without
  • Mount Type Crimp
  • Mating Pin Diameter 1.98
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • CSA Rating Certified
  • UL File Number E28476
  • CSA File Number LR 16455
  • VDE Tested Yes
  • Agency/Standard CSA
  • Packaging Method Package
  • Packaging Quantity 1
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Mates with 193796-1
6646597-1 Rectangular Power Connectors
  • Product Type Receptacle
  • Housing Type Receptacle
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 44
  • PCB Mount Orientation Vertical
  • Number of Power Positions 2
  • Number of Signal Positions 24
  • Number of Rows 3
  • Row-to-Row Spacing .098
  • Board-to-Board Configuration Vertical
  • Mating & Unmating Configuration Hot Pluggable
  • Operating Voltage 250
  • Operating Voltage 250
  • Contact Base Material Brass Alloy
  • Contact Current Rating (Max) 3
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness 30
  • Power Contact Material Phosphor Bronze Alloy
  • Signal Contact Base Material Brass Alloy
  • Contact Layout Staggered
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post &Tail Length 5.08
  • PCB Mount Retention Type Mounting Flange
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Alignment Type Guide Pins
  • Centerline (Pitch) 2.5
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Height 14
  • Operating Temperature Range -40 – 125
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Box
  • Packaging Quantity 8