CAT-ELB-35-DB Dead Break Connections  1
  • Technology Separable Connector
  • Connector Type Crimp
  • Bushing Type 600A
  • Insulation Polymeric
  • Screened Yes
  • Product Family ELB-35
  • Voltage Class ≤ 35
  • Conductor Material Aluminum/Copper
  • Insulation Diameter 23.6 – 26.4
  • Halogen Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type T-Connector
  • Design Specification IEEE 386
  • UL Rating No
  • Product Availability AMERICAS
  • Installation Instruction English
CAT-ELBC-810-824 Dead Break Connections  1
  • Technology Separable Connector
  • Connector Type Crimp
  • Bushing Type 1250A
  • Cable Shield Style Copper Tape
  • Insulation Polymeric
  • Screened Yes
  • Product Family ELBC
  • Number of Cores 1
  • Voltage Class ≤ 17.5
  • Conductor Material Aluminum/Copper
  • Conductor Diameter 5.2 – 6.5
  • Insulation Diameter 15.5 – 19
  • Cross-Section Range 25
  • Halogen Free Yes
  • Marine-Offshore-Shipbuilding Certified No
  • Free of Lead, Cadmium, Heavy Metals No
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type T-Connector
  • Design Specification GB/T 12706.4-2008
  • UL Rating No
  • Product Availability ASIA
  • Installation Instruction English
CAT-ELB-15-28-DB Dead Break Connections  1
  • Technology Separable Connector
  • Connector Type Crimp
  • Bushing Type 600A
  • Insulation Polymeric
  • Screened Yes
  • Product Family ELB-15/28
  • Voltage Class ≤ 28
  • Conductor Material Aluminum/Copper
  • Insulation Diameter 16.3 – 19.3
  • Halogen Free Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Emission Free Yes
  • Non-Toxic & Non-Corrosive Emission Yes
  • Application Type T-Connector
  • Design Specification IEEE 386
  • UL Rating No
  • Product Availability AMERICAS
  • Installation Instruction English