EGPB004 Signal Relays
  • Relay Type Control
  • Product Type Relay
  • Relay Style Nuclear Qualified Power Relay
  • Coil Voltage Rating 24
  • Input Voltage 24
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type 16 Flat Base Pins
  • Mounting Type Socket
  • Width 2.33
  • Length 3.49
  • Dimensions (L x W x H) (Approximate) 3.49 x 2.33 x 5.51
  • Height 5.51
  • Operating Temperature Range 21 – 40
EGPD004 Signal Relays
  • Relay Type Control
  • Product Type Relay
  • Relay Style Nuclear Qualified Power Relay
  • Coil Voltage Rating 125
  • Input Voltage 125
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type 16 Flat Base Pins
  • Mounting Type Socket
  • Width 2.33
  • Length 3.49
  • Dimensions (L x W x H) (Approximate) 3.49 x 2.33 x 5.51
  • Height 5.51
  • Operating Temperature Range 21 – 40
EGPF004 Signal Relays
  • Relay Type Control
  • Product Type Relay
  • Relay Style Nuclear Qualified Power Relay
  • Coil Voltage Rating 250
  • Input Voltage 250
  • Actuating System DC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type 16 Flat Base Pins
  • Mounting Type Socket
  • Width 2.33
  • Length 3.49
  • Dimensions (L x W x H) (Approximate) 3.49 x 2.33 x 5.51
  • Height 5.51
  • Operating Temperature Range 21 – 40
EGPI004 Signal Relays
  • Relay Type Control
  • Product Type Relay
  • Relay Style Nuclear Qualified Power Relay
  • Coil Voltage Rating 120
  • Input Voltage 120
  • Actuating System AC
  • Contact Arrangement 4 Form C, 4PDT, 4 C/O
  • Termination Type 16 Flat Base Pins
  • Mounting Type Socket
  • Width 2.33
  • Length 3.49
  • Dimensions (L x W x H) (Approximate) 3.49 x 2.33 x 5.51
  • Height 5.51
  • Operating Temperature Range 21 – 40