CAT-C8114-ED68 Single Phase Filters  1
  • Filtered Yes
  • Filter Type Power Line
  • Input Type PCB Pins .025" Square
  • Output Type PCB Pins .025" Square
  • Ground Choke Option No
  • Current Rating 1
  • Leakage Current (Max) (120VAC, 60Hz) .25
  • Leakage Current (Max) (250VAC, 50Hz) .42
  • Voltage (Max) 250
  • Mount Style Printed Circuit Board
  • Operating Temperature Range -10 – 40