173600-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Tab
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size Search 20
  • Wire Size Search .2
  • Wire Insulation Diameter 1.5 – 2.2
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
171699-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable Yes
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Single Wire Seal (SWS)
  • Crimp Type F-Crimp
  • Typical Current Rating 6
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .2 – .5
  • Wire Size Search 20
  • Wire Size Search .2
  • Wire Insulation Diameter 1.5 – 2.2
  • Operating Temperature Range -30 – 105
  • Packaging Quantity 1000
  • Packaging Method Bag
  • Terminal Transmits 0 – 24 A (Low Power)
1-174360-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
174359-2 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Mounting Feature No
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 23.1
  • Height 13.9
  • Length 32.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
174360-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 100
  • Serviceable Yes
173090-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Mounting Feature No
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 20.6
  • Height 22.8
  • Length 27.6
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1-174355-1 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Natural
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Serviceable Yes
173063-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Wire
  • Sealable No
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 12
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT
  • Mating Tab Width 1.8
  • Mounting Feature No
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4.8
  • Width 18.3
  • Height 14.05
  • Length 32.5
  • Operating Temperature Range -30 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
174358-7 Automotive Connector Locks & Position Assurance
  • Accessory Type TPA (Terminal Position Assurance)
  • Connector System Wire-to-Wire
  • Color Yellow
  • Material PBT
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating UL 94V-2
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Serviceable Yes
881593-1 Automotive, Truck, Bus, & Off-Road Terminals
  • Sealable No
  • Crimp Type F-Crimp
  • Terminal & Splice Style Tab
  • Mating Tab Width 1.8
  • Mating Tab Thickness .64
  • Interface Plating Tin (Sn)
  • Termination Method Crimp
  • Wire Size .5 – 1
  • Wire Size Search 17
  • Wire Size Search .5
  • Wire Insulation Diameter 1.4 – 2.4
  • Packaging Quantity 6000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)