CAT-LMPH9507 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Hybrid Header No
  • Shielded Yes
  • Number of Positions 2
  • Number of Rows 1
  • Number of Sections 1
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B1
  • Tab Width .5
  • Tab Thickness .25
  • Pin Diameter .6
  • Interface Plating Gold (Au)
  • Termination Method Surface Mount
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Panel Mount Feature With
  • Mounting Holes With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Locking Interface With
  • Centerline (Pitch) 1
  • Width 40.7
  • Profile Height from PCB 3
  • Length 52.71
  • Operating Temperature Range -55 – 105
  • Circuit Application Power & Signal
  • Degree of Protection IP54K
  • Packaging Quantity 195
  • Packaging Type Box
85024-1 Automotive Seals & Cavity Plugs
  • Seal Type Single Wire Seal (SWS)
  • Material NBR
  • Color Gray
  • Cavity Diameter 7.5
  • Cable Insulation Diameter 2 – 2.69
  • Operating Temperature Range -30 – 105
  • UL Flammability Rating None
  • Resistance to Hydrocarbons Variable
  • Shore A Hardness 40
  • Lubricant Content Yes