CAT-TSI0014 Tilt Sensors & Inclinometers  1
  • Interface Analog
  • Voltage Supply 6.5 – 24
  • Interface Analog +/- 1.5
  • Mounting Horizontal
  • Measurement Ranges up to +/- 15
  • Dimension up to 40
  • Accuracy up to +/- .5
  • Resolution up to +/- .01
  • Measurement Principle Fluid
  • Operating Temperature -25 – 85
  • Package Ceramic Housing
  • Measurement Axes Single Axis
  • Protection Class Non
  • Connection Frame Connector
E SERIES Linear Position Sensors - LVDT/LVIT  1
  • Supply Voltage 3
  • Electrical Connections Leads
  • Excitation Frequency 1 – 10
  • Form Factor Cylindrical
  • Spring Loaded Separate Core
  • Housing Material Stainless Steel
  • Housing Diameter 19.05
  • Operating Temperature -55 – 95
  • IP Rating 61
  • Industry Standards RoHS
  • Full Stroke Ranges ±12.7
  • Linearity ±.5