6469602-3 Rectangular Power Connectors
  • Product Type Header
  • Housing Type Plug
  • Connector System Board Mount
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Pin
  • PCB Mount Orientation Right Angle
  • Number of Power Positions 9
  • Number of Signal Positions 20
  • Number of Rows 3
  • Row-to-Row Spacing 2.54
  • Board-to-Board Configuration Right Angle
  • Operating Voltage 600
  • Contact Retention Without
  • Contact Termination Area Plating Material Gold
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .76
  • Signal Contact Base Material Copper Alloy
  • Termination Method to PC Board Through Hole - Solder
  • Termination Post/Tail Length 5.34
  • PCB Mount Retention Without
  • Connector Mounting Type Board Mount
  • Mating Retention Type Jacksocket
  • Centerline (Pitch) 2.54
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Housing Material Thermoplastic
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Circuit Application Power & Signal
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Packaging Method Tray
  • Packaging Quantity 25
  • Positions Unloaded None