5390241-4 DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.9
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Standard
  • Product Type Socket
  • Number of Positions 184
  • Module Orientation Vertical
  • Number of Bays 2
  • Number of Rows 2
  • Number of Keys 1
  • Center Key None
  • DRAM Voltage 2.5
  • Ejector Type Locking
  • Retention Post Location Both Ends
  • Latch Color Natural
  • Module Key Type Center
  • Latch Material High Temperature Nylon
  • Ejector Location Both Ends
  • Ejector Material High Temperature Nylon
  • Retention Post Material Stainless Steel
  • Ejector Material Color Natural
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style DIMM 2P
  • Solder Tail Contact Plating Thickness 3.81 – 6.35
  • Contact Mating Area Plating Thickness .38
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • Termination Post Length 3.3
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Locating Posts Without
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Mounting Angle Vertical
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material Glass-Filled High Temperature Nylon
  • Center Retention Hole Diameter 2.45
  • Height above PC Board 22.98
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 256
5390402-3 DIMM Sockets
  • DRAM Type Double Data Rate (DDR)
  • Connector System Board-to-Board
  • Row-to-Row Spacing 1.6
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Profile Low
  • Center Post With
  • Product Type Socket
  • Number of Positions 184
  • Module Orientation 25°
  • Number of Bays 2
  • Number of Rows 2
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 2.5
  • Ejector Type Standard
  • Retention Post Location Both Ends
  • Module Key Type Left Center
  • Latch Material High Temperature Nylon
  • Ejector Location Both Ends
  • Ejector Material High Temperature Nylon
  • Retention Post Material Phosphor Bronze
  • Ejector Material Color Natural
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Matte Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Socket Type Memory Card
  • Socket Style DIMM 2P
  • Solder Tail Contact Plating Thickness 3.81
  • Contact Mating Area Plating Thickness .76
  • Contact Mating Area Plating Material Gold
  • Insertion Style Direct Insert
  • Termination Post Length 3.18
  • PCB Mount Retention Type Boardlock
  • PCB Mount Retention With
  • Locating Posts Without
  • PCB Mounting Style Through Hole
  • Connector Mounting Type Board Mount
  • Polarization Left
  • Mounting Angle Right Angle
  • Boardlock Material Stainless Steel
  • Centerline (Pitch) 1.27
  • Housing Color Black
  • Housing Material High Temperature Nylon
  • Center Retention Hole Diameter 2.25
  • Height above PC Board 12.15
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Box & Tray
  • Packaging Quantity 32