• Code Type 1-2-4-8 BCD
  • Product Type Switch
  • Number of Positions 10
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Current Rating .4
  • Contact Base Material Copper Alloy
  • Termination Type Card Edge Tabs
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9
  • Illuminated No
  • Accessory Type End Mounting Plates (Pair)
  • Product Type Accessory
  • Tactile No
  • End Mounting Plates (Pair) Flanged with Mounting Holes
  • Seal Type Dust Sealed
  • Attachment Method Snap-Together
  • Process Sealed No
  • Housing Material Thermoplastic
  • Housing Color Black
  • Oil-Tight No
  • For Use With Pushbutton Switch
  • Illuminated No
  • Accessory Type Limit Stop Pin
  • Product Type Accessory
  • Tactile No
  • Seal Type Dust Sealed
  • Attachment Method Press-Fit
  • Process Sealed No
  • Housing Color Black
  • Oil-Tight No
  • Comment For 10-position only.
  • Code Type Hexadecimal
  • Product Type Switch
  • Number of Positions 16
  • Repeating Readout Without
  • Configuration (Pole-Throw) Single Pole - Single Throw
  • Contact Current Rating .4
  • Contact Base Material Copper Alloy
  • Termination Type Card Edge Tabs
  • Mounting Type Snap Detent
  • Mounting Location Front
  • Wheel Markings 0-9, A-F