6648251-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Pin
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Pin Length 30.98
  • Packaging Method Bag
  • Packaging Quantity 100
6648259-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Pin
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Pin Length 30.98
  • Packaging Method Bag
  • Packaging Quantity 100
1648473-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Module Style G Module
  • Connector Style Receptacle
  • Guide Module Type Socket
  • Number of Positions 1
  • Keyed No
  • Preloaded Yes
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Packaging Method Bag
  • Packaging Quantity 100
1648482-1 PCB Latches, Locks & Retainers
  • Accessory Type Locking Module
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Module Style J Module
  • Connector Style Plug
  • Product Type Accessory
  • Guide Module Type Pin
  • Number of Positions 1
  • Guide Pin Material Corrosion Resistant Steel
  • Retention Module Type With Slotted, Captive Nuts
  • Jackscrew Type T-Handle
  • Hardware Material Brass, Copper Alloy
  • Packaging Quantity 50
  • Packaging Method Bag
1648505-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Module Style G Module
  • Connector Style Plug
  • Guide Module Type Pin
  • Number of Positions 1
  • Keyed No
  • Preloaded Yes
  • Guide Pin Finish Passivated
  • Guide Pin Material Stainless Steel
  • Packaging Method Bag
  • Packaging Quantity 100
1648990-1 PCB Latches, Locks & Retainers
  • Accessory Type Locking Rail
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Product Type Accessory
  • Retention Module Type With Slotted, Captive Nuts
  • Hardware Material Brass, Copper Alloy
  • Packaging Quantity 1
  • Packaging Method Tube
6648252-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Socket
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Socket Length 4.44
  • Packaging Method Bag
  • Packaging Quantity 100
6648253-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Pin
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Pin Length 41.14
  • Packaging Method Box
  • Packaging Quantity 100
6648254-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Socket
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Socket Length 8.25
  • Packaging Method Box
  • Packaging Quantity 100
6648263-1 Backplane Guide Hardware
  • Accessory Type End Cap
  • End Cap Type Socket
  • Module Style End Cap Module
  • Product Type Connector
  • Keyed No
  • Guide Hardware With
  • End Cap Socket Length 4.44
  • Packaging Method Bag
  • Packaging Quantity 100
6648454-1 Rectangular Power Connectors
  • Housing Type Receptacle
  • Contact Size 1/4-20 x .5
  • UL Flammability Rating UL 94V-0
6648457-1 Rectangular Power Connectors
  • Housing Type Receptacle
  • UL Flammability Rating UL 94V-0
  • Circuit Application Power
6648476-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Module Style K Module
  • Connector Style Receptacle
  • Product Type Connector
  • Guide Module Type Socket
  • Number of Positions 1
  • Keyed No
  • Preloaded Yes
  • Contact Rating 40A UL/TUV, 15A CSA, 250V
  • Contact Size 10
  • Guide Hardware Without
  • Packaging Method Bag
  • Packaging Quantity 100
6648499-1 Rectangular Power Connectors
  • Housing Type Plug
  • Contact Size 1/4-20 x .5
  • UL Flammability Rating UL 94V-0
6648508-1 Backplane Guide Hardware
  • Accessory Type Guide Module
  • Module Style K Module
  • Connector Style Plug
  • Product Type Connector
  • Guide Module Type Pin
  • Number of Positions 1
  • Keyed No
  • Preloaded Yes
  • Contact Rating 40A UL/TUV, 15A CSA, 250V
  • Contact Size 10
  • Guide Hardware Without
  • Packaging Method Bag
  • Packaging Quantity 10
6648515-1 Rectangular Power Connectors
  • Housing Type Plug
  • UL Flammability Rating UL 94V-0
  • Circuit Application Power
6650679-1 PCB Latches, Locks & Retainers
  • Accessory Type Locking Module
  • Connector & Contact Terminates To Printed Circuit Board
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Module Style J Module
  • Connector Style Receptacle
  • Product Type Accessory
  • Guide Module Type Socket
  • Number of Positions 1
  • Retention Module Type With Slotted, Captive Nuts
  • Hardware Material Brass, Copper Alloy
6650680-1 PCB Latches, Locks & Retainers
  • Accessory Type Locking Module
  • Connector & Contact Terminates To Printed Circuit Board
  • Accessory Color Black
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Module Style J Module
  • Connector Style Receptacle
  • Product Type Accessory
  • Number of Positions 1
  • Retention Module Type With Slotted, Captive Nuts
  • Jackscrew Type Perpendicular
  • Hardware Material Brass, Copper Alloy