DL60R-14-4S7C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 7
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed Clocking
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500
DL60R-14-4S1C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 1
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed -10°
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500
DL60R-14-4S2C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 2
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed -20°
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500
DL60R-14-4S3C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 3
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed -30°
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500
DL60R-14-4S4C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 4
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed -40°
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500
DL60R-14-4S5C0120 Standard Circular Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 14
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Square Flange
  • Number of Positions 4
  • Number of Power Positions 4
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Cadmium, O.D.
  • Shell Material Aluminum
  • Insulation Material Polyetherimide
  • Hermetically Sealed No
  • Contact Current Rating (Max) 23
  • Reverse Gender No
  • Contact Layout 14 – 4
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Polarization Code 5
  • Mating Alignment Type Keyed
  • Mating Retention Bayonet
  • Alignment Keyed -50°
  • Wire/Cable Size 2.08 – 3.31
  • Operating Temperature Range -55 – 175
  • Circuit Application Power
  • Durability Rating 500