212447-1 D-Sub Locking & Mounting
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40 UNC
  • Product Type Accessory
  • Screw Length 12.7
  • Packaging Method Kit
  • Packaging Quantity 2
5749854-1 D-Sub Locking & Mounting  1
  • Connector System Wire-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 100
  • Screw Length 6.35
  • Connector Mounting Type Cable Mount
  • Operating Temperature Range -55 – 105
786585-2 D-Sub Locking & Mounting
  • Accessory Type Female Screwlocks
  • Thread Size 2-56 UNC
  • Product Type Accessory
  • Screw Length 9.02
  • Screwlock Style Screwlock Only
  • Thread Length 5.21
  • Packaging Method Individual
  • Packaging Quantity 2
211883-5 D-Sub Locking & Mounting
MIL-DTL-24308
  • Accessory Type Male Screwlock Assembly
  • Thread Size 4-40 UNC 2A
  • Product Type Accessory
  • Screw Length 9.08
  • Screw Material Stainless Steel
  • Screw Finish Passivated
  • For Use With Metal Shell Connectors
  • Packaging Method Individual
  • Packaging Quantity 1
5205817-8 D-Sub Locking & Mounting
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40 UNC
  • Product Type Accessory
  • Screw Length 12.7
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Individual Kit
  • Packaging Quantity 1
2-747580-2 D-Sub Locking & Mounting
  • Accessory Type Ferrule
  • Product Type Accessory
  • Grade Standard
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • Packaging Method Bag
  • Packaging Quantity 100
215072-2 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40 UNC
  • Product Type Accessory
  • Screw Length 19
  • Mating Thread Size 14702
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 14.2
  • Packaging Method Bag
  • Packaging Quantity 50
208101-8 D-Sub Locking & Mounting  1
  • Accessory Type Latching Block
  • Thread Size 4-40 UNC 2B
  • Product Type Accessory
  • Latch Type Latching Block With Threaded Hole
  • Latch Material Zinc
  • Panel Attachment Style Front Mount
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish None
  • Packaging Method Individual Kit
  • Packaging Quantity 2
747275-1 D-Sub Locking & Mounting
  • Accessory Type Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
5745136-1 D-Sub Locking & Mounting
  • Accessory Type Screw Retainer Kit
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 5.08
  • Screw Material Cold Rolled Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • For Use With Metal Shell Connectors (HDE and HDP)
  • Packaging Method Bag
  • Packaging Quantity 1
5205980-1 D-Sub Locking & Mounting  1
  • Accessory Type Screw Retainer
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 5.59
  • Screw Material Carbon Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • For Use With Metal Shell Connectors (HDE and HDP)
  • Packaging Method Bag
  • Packaging Quantity 1
2-1437012-4 D-Sub Locking & Mounting  1
  • Accessory Type D Connector Mounting Accessory Hardware
  • Thread Size 4-40 UNC-2A (Male)
  • Product Type Accessory
  • Screw Length 17.78
  • Mating Thread Size 14702
  • Screw Material Stainless Steel
  • Screw Finish Passivated
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Panel Thickness 1.57
  • Thread Length 12.7
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Package
  • Packaging Quantity 50
5207952-1 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 11.13
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Flat Washers and Square Nuts
  • Thread Length 6.35
  • For Use With All Plastic Right-Angle Connectors (HD)
  • Packaging Method Bag
  • Packaging Quantity 1
554808-1 D-Sub Locking & Mounting
  • Accessory Type Hardware Kits
  • Thread Size 6-32
  • Product Type Accessory
  • Material Carbon Steel
  • Panel Mount Feature With
  • Screw Length 15.11
  • Panel Attachment Style Rear Mount
  • Mounting Angle Right Angle
  • For Use With IEEE-488 Metric
  • Packaging Method Bag
  • Packaging Quantity 1
5746881-1 D-Sub Locking & Mounting  1
  • Accessory Type Screw Retainer Kit
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 7.62
  • Screw Material Carbon Steel
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • For Use With Metal Shell and All Plastic Connectors (HDF)
  • Packaging Method Individual Kit
  • Packaging Quantity 1
5207719-2 D-Sub Locking & Mounting
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 18.99
  • Screw Material Cold Rolled Steel
  • Screw Plating Material Zinc
  • Screw Finish Yellow Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 14.22
  • For Use With All Plastic Connectors with Integral Standoffs (HD or HDF)
  • Packaging Method Bag
  • Packaging Quantity 500
5205817-4 D-Sub Locking & Mounting  1
  • Accessory Type Female Screwlock Assembly Kit
  • Thread Size 4-40 UNC
  • Product Type Accessory
  • Screw Length 12.7
  • Screw Material Steel
  • Screw Plating Material Zinc
  • Screw Finish Clear Chromate
  • Screwlock Style Screwlock with Lockwasher and Hex Nut
  • Thread Length 7.92
  • For Use With Metal Shell or All Plastic Connectors (HDP or HDF)
  • Packaging Method Bag
  • Packaging Quantity 500
747275-3 D-Sub Locking & Mounting
  • Accessory Type Strain Relief
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Accessory
  • Grade Standard
  • Material Thermoplastic
  • PCB Mount Retention Type None
  • Mounting Angle Straight
  • For Use With Cable Connectors
  • Packaging Method Package
  • Packaging Quantity 1
1857211-1 D-Sub Locking & Mounting
  • Accessory Type Screw Retainer
  • Thread Size 4-40
  • Product Type Accessory
  • Screw Length 5.8
  • Screw Plating Material Tin
  • Packaging Method Individual
  • Packaging Quantity 1
5552568-1 D-Sub Locking & Mounting
  • Accessory Type Hardware Kits
  • Thread Size 4-40
  • Product Type Accessory
  • Panel Mount Feature With
  • Screw Length 16.25
  • Panel Attachment Style Front Mount
  • Packaging Method Bag
  • Packaging Quantity 1