5-1814821-7 RF Connectors
  • Connector Interface F Series
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Crimp Type Hex
  • Termination Method to Wire & Cable Crimp
  • Coupling Mechanism Screw
  • Connector Mounting Type Panel
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 10.5
  • Ferrule Length Long
  • Cable Type CT125
  • Operating Temperature Range -55 – 85
  • Operating Frequency 1
  • Packaging Method Box
CT15LV12472M Trimmers
  • Sealed No
  • Resistance 4.7K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 15.5 x 15 x 5.9
CT15NV12102M Trimmers
  • Sealed No
  • Resistance 1K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 15.5 x 15 x 5.9
CT15NV12221K Trimmers
  • Sealed No
  • Resistance 220
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 15.5 x 15 x 5.9
CT15NV12502M Trimmers
  • Sealed No
  • Resistance 5K
  • Tolerance 10%
  • Power Rating .25
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 15.5 x 15 x 5.9
CT15NV15103M Trimmers
  • Sealed No
  • Resistance 10K
  • Tolerance 20%
  • Power Rating .25
  • Voltage Rating 300
  • Termination Type Printed Circuit Board
  • Mount Style Radial-Leaded
  • Dimensions 15.5 x 15 x 5.9