CS1060 Torque Sensors  1
  • Sensor Type Static Torque Sensors
  • Full Scale Range 5 – 7000
  • Full Scale Range 4 – 5600
  • Supply Voltage 10
  • Output Signal ±2 mV/V
  • Operating Temperature -20 – 80
  • Rotation Speed Static
  • Force Direction Clockwise
  • Accuracy ±.25
CS1120 Torque Sensors  1
  • Sensor Type Static Torque Sensors
  • Full Scale Range 5 – 2500
  • Full Scale Range 4 – 2000
  • Supply Voltage 10
  • Output Signal ±2 mV/V
  • Operating Temperature -20 – 80
  • Rotation Speed Static
  • Force Direction Clockwise
  • Accuracy ±.25
CS1210 Torque Sensors  1
  • Sensor Type Static Torque Sensors
  • Full Scale Range 160 – 10000
  • Full Scale Range 128 – 8000
  • Supply Voltage 10
  • Output Signal ±2 mV/V
  • Operating Temperature -20 – 80
  • Rotation Speed Static
  • Force Direction Clockwise
  • Accuracy ±.25
CES-1R Cable Entry Seals
  • Angle 90°
  • Thread Size 1-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 14
  • Recovered Inside Diameter (Max) 7.1
  • Drill Size 1
  • Cable Diameter Range 7.36 – 10.92
  • Overall Length (Recovered) 35.56
  • Overall Length (Supplied) 35.56
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-5 Cable Entry Seals
  • Angle Straight
  • Thread Size 3-3/8 - 8
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 69.85
  • Recovered Inside Diameter (Max) 36.32
  • Drill Size 3.5
  • Cable Diameter Range 36.83 – 59.44
  • Overall Length (Recovered) 191
  • Overall Length (Supplied) 191
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-1 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 4.32
  • Drill Size 1
  • Cable Diameter Range 4.32 – 10.92
  • Overall Length (Recovered) 62.23
  • Overall Length (Supplied) 62.23
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-2 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 19.1
  • Recovered Inside Diameter (Max) 6.4
  • Drill Size 1
  • Cable Diameter Range 6.6 – 16.26
  • Overall Length (Recovered) 62.23
  • Overall Length (Supplied) 62.23
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-3-D1 Feedthroughs  1
  • Angle Straight
  • Product Type Cable Entry Seals/Feedthroughs
  • Included O-Ring Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Adhesive Pre-Coat Yes
  • Mounting Style Bulkhead
  • Recovered Wall Thickness (Nominal) 1.8
  • Overall Length (Recovered) 57.2
  • Adhesive Type Hot-Melt
  • Adhesive Code 97
863103-3 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Plug
  • Contact Type Socket
  • Number of Positions 1
  • Number of Power Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 1.31
  • Mating Retention Type Thread
  • UL Flammability Rating UL 94V-0
  • Accepts Wire Insulation Diameter Range 12.7
  • Operating Temperature Range 15 – 85
  • Sealed Condition Sealed
  • Shielded No
  • Packaging Quantity 1
CES-3 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-3/8-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 28.4
  • Recovered Inside Diameter (Max) 12.8
  • Drill Size 1.375
  • Cable Diameter Range 13.46 – 25.91
  • Overall Length (Recovered) 90.17
  • Overall Length (Supplied) 90.17
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-4 Cable Entry Seals
  • Angle Straight
  • Thread Size 2 - 8
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 40.64
  • Recovered Inside Diameter (Max) 19.1
  • Drill Size 2
  • Cable Diameter Range 19.81 – 35.54
  • Overall Length (Recovered) 97.79
  • Overall Length (Supplied) 97.79
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-2-T1 Feedthroughs  1
  • Angle Straight
  • Product Type Cable Entry Seals/Feedthroughs
  • Included O-Ring Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Adhesive Pre-Coat Yes
  • Mounting Style Bulkhead
  • Recovered Wall Thickness (Nominal) 1.3
  • Overall Length (Recovered) 57.2
  • Adhesive Type Hot-Melt
  • Adhesive Code 97
CES-3-T1 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-3/8-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 3
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 15.3
  • Recovered Inside Diameter (Max) 4.32
  • Drill Size 1.375
  • Cable Diameter Range 4.57 – 12.95
  • Overall Length (Recovered) 95.5
  • Overall Length (Supplied) 95.5
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-4-T1 Feedthroughs  1
  • Angle Straight
  • Product Type Cable Entry Seals/Feedthroughs
  • Included O-Ring Yes
  • Material Modified Polyolefin
  • Pliancy Semi-Rigid
  • Adhesive Pre-Coat Yes
  • Mounting Style Bulkhead
  • Recovered Wall Thickness (Nominal) 3.1
  • Overall Length (Recovered) 80
  • Adhesive Type Hot-Melt
  • Adhesive Code 97
863350-1 Circular Power Connectors
  • Product Type Lead Assembly
  • Housing Type Receptacle
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Operating Voltage 30000
  • Reverse Gender Standard
  • Wire/Cable Size 5.26
  • Panel Mount Feature Type Flange
  • Panel Mount Feature With
  • Mating Retention Type Thread
  • Accepts Wire Insulation Diameter Range 12.7
  • Shielded No
  • Packaging Quantity 1
CES-1A50 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-1/2-14
  • Thread Style NPT
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Threaded
  • Material Nylon
  • Expanded Inside Diameter (Min) 12.7
  • Recovered Inside Diameter (Max) 4.32
  • Cable Diameter Range 4.32 – 10.92
  • Overall Length (Recovered) 62.23
  • Overall Length (Supplied) 62.23
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-2-A75 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-3/4-14
  • Thread Style NPT
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 1
  • Seal Type Threaded
  • Material Nylon
  • Expanded Inside Diameter (Min) 19.1
  • Recovered Inside Diameter (Max) 6.4
  • Drill Size .75
  • Cable Diameter Range 6.6 – 16.26
  • Overall Length (Recovered) 62.23
  • Overall Length (Supplied) 62.23
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.
CES-2-F1 Cable Entry Seals
  • Angle Straight
  • Thread Size 1-12
  • Product Type Heat Shrink Cable Entry Seal
  • Number of Branches/Legs 4
  • Seal Type Standard
  • Material Nylon
  • Expanded Inside Diameter (Min) 15.3
  • Recovered Inside Diameter (Max) 4.32
  • Drill Size 1
  • Cable Diameter Range 4.57 – 12.95
  • Overall Length (Recovered) 69.85
  • Overall Length (Supplied) 69.85
  • Flammability Flame-Retardant
  • Comment Molded part has hot-melt adhesive preinstalled.