55A1111-20-9-9CS2275 Control Cable
PRODUCT

Wire & Cable - Control Cable

55A1111-20-9-9CS2275 - 55A1111-20-9-9CS2275

  • TE Internal Number: 001839-000

  • Mil-Spec: M27500-20SB1T23

  • Alias ID: 8-1190013-0

active
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Diameter 1.75
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 32
  • Overall Outside Diameter 2.13
  • Wire Size (AWG) 20
  • Wire Size (mm²) .503
  • Wire Diameter 1.27
  • Conductor Diameter 1.01
  • Operating Temperature Range -65 – 150
  • Wire Source United States
55A1111-22-9-9CS2275 Control Cable
PRODUCT

Wire & Cable - Control Cable

55A1111-22-9-9CS2275 - 55A1111-22-9-9CS2275

  • TE Internal Number: 943829-000

  • Mil-Spec: M27500-22SB1T23

  • Alias ID: 6-1197306-2

active
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Tin-Plated Copper
  • Shield Diameter 1.55
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 34
  • Overall Outside Diameter 1.93
  • Wire Size (AWG) 22
  • Wire Size (mm²) .3255
  • Wire Diameter 1.09
  • Conductor Diameter .79
  • Operating Temperature Range -65 – 150
  • Wire Source United States
55A1812-20-9-9CS2275 Control Cable
PRODUCT

Wire & Cable - Control Cable

55A1812-20-9-9CS2275 - 55A1812-20-9-9CS2275

  • TE Internal Number: 123305-000

  • Mil-Spec: M27500-20SP1S23

  • Alias ID: 9-1190896-3

active
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Silver-Plated Copper
  • Shield Diameter 1.91
  • Jacket Color White
  • Wire Color White
  • Conductor Material Silver-Coated Copper
  • Strand Size (AWG) 32
  • Overall Outside Diameter 2.31
  • Wire Size (AWG) 20
  • Wire Size (mm²) .517
  • Wire Diameter 1.47
  • Conductor Diameter .97
  • Operating Temperature Range -65 – 200
  • Wire Source United States
55A1812-22-9-9CS2275 Control Cable
PRODUCT

Wire & Cable - Control Cable

55A1812-22-9-9CS2275 - 55A1812-22-9-9CS2275

  • TE Internal Number: 070663-000

  • Mil-Spec: M27500-22SP1S23

  • Alias ID: 3-1190531-6

active
  • Cable Type Spec 55
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Silver-Plated Copper
  • Shield Diameter 1.7
  • Jacket Color White
  • Wire Color White
  • Conductor Material Silver-Coated Copper
  • Strand Size (AWG) 34
  • Overall Outside Diameter 2.11
  • Wire Size (AWG) 22
  • Wire Size (mm²) .324
  • Wire Diameter 1.27
  • Conductor Diameter .76
  • Operating Temperature Range -65 – 200
  • Wire Source United States
55FA0521-16-7L/7L6 Control Cable
PRODUCT

Wire & Cable - Control Cable

55FA0521-16-7L/7L6 - 55FA0521-16-7L/7L6

  • TE Internal Number: 063837-000

  • Alias ID: 8-1190482-3

active
SAE AS85485/11-2004 SAE AS85485/9-2004
  • Cable Type Spec 55F
  • Cable Style Primary
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 2
  • Voltage Rating 600
  • Wire Color Light Violet with Blue Stripe
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 29
  • Overall Outside Diameter 4.166
  • Wire Size (AWG) 16
  • Wire Size (mm²) 1.3087
  • Wire Diameter 1.47
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
99M1111-22-9-0 Control Cable
PRODUCT

Wire & Cable - Control Cable

99M1111-22-9-0 - 99M1111-22-9-0

  • TE Internal Number: 8369293001

  • Alias ID: 6-1196532-7

active
  • Cable Type Spec 99M
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - Spec 99 and 100
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Zerohal
  • Shield Diameter 1.57
  • Jacket Color Black
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 34
  • Overall Outside Diameter 1.85
  • Wire Size (AWG) 22
  • Wire Size (mm²) .324
  • Wire Diameter 1.05
  • Conductor Diameter .79
  • Operating Temperature Range -55 – 125
  • Wire Source United Kingdom
44A1111-12-0-0 Control Cable
PRODUCT

Wire & Cable - Control Cable

44A1111-12-0-0 - 44A1111-12-0-0

  • TE Internal Number: 4937053001

  • Alias ID: 5-1193692-6

active
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 37
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Diameter 3.3
  • Jacket Color Black
  • Wire Color Black
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 28
  • Overall Outside Diameter 3.71
  • Wire Size (AWG) 12
  • Wire Diameter 2.74
  • Conductor Diameter 2.23
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom
44A1111-12-9-9-US Control Cable
PRODUCT

Wire & Cable - Control Cable

44A1111-12-9-9-US - 44A1111-12-9-9-US

  • TE Internal Number: 387071-000

  • Alias ID: 8-1192904-9

active
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 37
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Diameter 3.3
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 28
  • Overall Outside Diameter 3.71
  • Wire Size (AWG) 12
  • Wire Diameter 2.74
  • Conductor Diameter 2.23
  • Operating Temperature Range -65 – 150
  • Wire Source United States
44A1111-14-9-0-US Control Cable
PRODUCT

Wire & Cable - Control Cable

44A1111-14-9-0-US - 44A1111-14-9-0-US

  • TE Internal Number: 388128-000

  • Alias ID: 7-1192914-3

active
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Copper
  • Shield Diameter 2.82
  • Jacket Color Black
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 27
  • Overall Outside Diameter 3.23
  • Wire Size (AWG) 14
  • Wire Size (mm²) 2.0809
  • Wire Diameter 2.26
  • Conductor Diameter 1.79
  • Operating Temperature Range -65 – 150
  • Wire Source United States
44A1111-14-9-9 Control Cable
PRODUCT

Wire & Cable - Control Cable

44A1111-14-9-9 - 44A1111-14-9-9

  • TE Internal Number: 3870283001

  • Alias ID: 2-1192904-2

active
  • Cable Type Spec 44
  • Shielded Yes
  • Cable Style Jacketed
  • Product Type Cable
  • Product Classification Cable - High Performance - Spec 44, 55 and RCW
  • Number of Strands 19
  • Number of Conductors 1
  • Voltage Rating 600
  • Shield Material Copper
  • Shield Diameter 2.82
  • Jacket Color White
  • Wire Color White
  • Conductor Material Tin-Plated Copper
  • Strand Size (AWG) 27
  • Overall Outside Diameter 3.23
  • Wire Size (AWG) 14
  • Wire Size (mm²) 2.0809
  • Wire Diameter 2.26
  • Conductor Diameter 1.79
  • Operating Temperature Range -65 – 150
  • Wire Source United Kingdom