619135-1 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • PCB Mount Orientation Vertical
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Brass
  • Body Plating Material Nickel
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Bayonet
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 7.8
  • Height above PCB 7.75
  • Length 6.65
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTC/PEEK
1658260-2 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Phosphor Bronze
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.55
  • Length 4
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Tape & Reel
  • Dielectric Material PTFE
1658260-1 RF Connectors
  • Connector Interface Compression Coax Board-to-Board
  • Connector Style Plug
  • Connector System Board-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Voltage Rating 125
  • Body Material Phosphor Bronze
  • Body Plating Material Gold
  • Center Contact Plating Material Gold
  • Center Contact Material Brass
  • PCB Termination Method Surface Mount
  • Coupling Mechanism Push On
  • Captivation Method Mechanical
  • Detent Without
  • Mated Outer Diameter (Approximate) 4.55
  • Length 4
  • Operating Temperature Range -40 – 125
  • Operating Frequency 6
  • Packaging Method Bag
  • Dielectric Material PTFE