770096-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 9
  • Number of Rows 3
  • Row-to-Row Spacing 5.03
  • Contact Layout Matrix
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.03
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 24.64
  • Height 19.56
  • Width 18.67
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
770278-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Contact Type Pin
  • Number of Positions 1
  • Number of Signal Positions 1
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 250
  • Operating Voltage 250
  • Multiple Contact Types Without
  • Wire/Cable Size 30 – 18
  • Wire/Cable Size .2 – .9
  • Wire/Cable Size 394.71 – 1776.17
  • Wire/Cable Type Discrete Wire
  • Panel Mount Feature Without
  • Centerline (Pitch) 3.68
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon
  • Length 19.3
  • Accepts Wire Insulation Diameter Range 1.27 – 2.79
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • Insertion Force 17.8
  • Circuit Application Power & Signal
  • VDE Tested No
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
794017-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 9
  • Contact Type Pin
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Crimp Area Plating Material Pre-Tin
  • Contact Design Formed Pin
  • Wire/Cable Size 24 – 18
  • Wire/Cable Size .2 – .82
  • Termination Type Crimp
  • Mating Pin Diameter 1.57
  • Accepts Wire Insulation Diameter Range 1.27 – 2.79
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • VDE Tested No
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire/Cable Type Discrete Wire
770144-1 Power Contacts  1
  • Product Type Contact
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Operating Voltage 250
  • Contact Current Rating (Max) 13
  • Contact Type Socket
  • Contact Base Material Brass
  • Contact Mating Area Plating Material Pre-Tin
  • Contact Termination Area Plating Material Pre-Tin
  • Contact Crimp Area Plating Material Pre-Tin
  • Wire/Cable Size 20 – 14
  • Wire/Cable Size .5 – 2
  • Termination Type Crimp
  • Contact Retention in Housing With
  • Contact Retention in Housing Type Locking Lance
  • Mating Pin Diameter 2.36
  • Accepts Wire Insulation Diameter Range 3.56
  • Operating Temperature Range -55 – 105
  • Circuit Application Power
  • For Multiple Crimp No
  • Glow Wire Rating Standard Part - Not Glow Wire
  • UL File Number E28476
  • Agency/Standard CSA
  • Packaging Method Bag
  • Packaging Quantity 1000
  • Wire Type Stranded
  • Wire/Cable Type Discrete Wire
  • For Use With Pin
770373-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 6.35
  • Contact Layout Matrix
  • Operating Voltage 600
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 22.5
  • Panel Thickness 1.57
  • Width 16.28
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
770107-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 15
  • Number of Rows 5
  • Row-to-Row Spacing 5.03
  • Contact Layout Matrix
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.03
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 24.64
  • Height 29.72
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
770361-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 6
  • Number of Rows 2
  • Row-to-Row Spacing 6.35
  • Contact Layout Matrix
  • Operating Voltage 600
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 22.5
  • Width 16.28
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
770075-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 4
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.03
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 28.58
  • Height 22.1
  • Width 6.1
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Plug Housing
770276-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 3
  • Number of Rows 1
  • Contact Layout Inline
  • Operating Voltage 600
  • Panel Mount Feature Without
  • Centerline (Pitch) 6.35
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing
770102-1 Rectangular Power Connectors  1
  • Product Type Housing
  • Housing Type Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 12
  • Number of Rows 4
  • Row-to-Row Spacing 5.03
  • Contact Layout Matrix
  • Operating Voltage 250
  • Panel Mount Feature Without
  • Centerline (Pitch) 5.03
  • UL Flammability Rating UL 94V-2
  • Housing Material Nylon 6/6
  • Length 24.64
  • Height 24.64
  • Width 18.67
  • Operating Temperature Range -55 – 105
  • Sealed Condition Not Sealed
  • CSA Rating Certified
  • CSA File Number LR7189
  • UL Rating Recognized
  • Agency/Standard CSA
  • Agency/Standard Number E28476
  • Packaging Method Package
  • Packaging Quantity 1
  • For Use With Receptacle Housing