CLF-41-70010 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Yellow Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Type of Control External Resistor
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Base Material Silver Cadmium Oxide
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type .187 [4.75] Quick Connect
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 38.9 x 35.7 x 48.4
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±3%
CLF-41-70120 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Yellow Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Type of Control External Resistor
  • Contact Current Rating 10
  • Delay Time 1.2 – 120 seconds
  • Contact Base Material Silver Cadmium Oxide
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type .187 [4.75] Quick Connect
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 38.9 x 35.7 x 48.4
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±3%
CLF-42-70010 Time Delay Relays
  • Product Category Electromechanical Relays
  • Relay Type Time Delay
  • Product Type Relay
  • Enclosure Type Yellow Plastic Case
  • Multiple Timing Ranges Without
  • Input Voltage 120
  • Voltage (Max) 130 V
  • Actuating System AC
  • Type of Control External Resistor
  • Contact Current Rating 10
  • Delay Time .1 – 10 seconds
  • Contact Base Material Silver Cadmium Oxide
  • Contact Arrangement 2 Form C, DPDT, 2 C/O
  • Termination Type .187 [4.75] Quick Connect
  • Mounting Type Socket
  • Dimensions (L x W x H) (Approximate) 38.9 x 35.7 x 48.4
  • Operating Temperature Range -10 – 55
  • Mode of Operation Delay on Operate
  • Repeatability (Max) ±3%