CIRH03T2410SCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size 24
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 7
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 24 – 10
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRHSE06T2410PCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 24
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 7
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 24 – 10
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Flange Without
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRH03T14S6SCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 6
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 14 – 6
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRB8KPKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Pin
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 100
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
CIRB8KSKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Socket
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 100
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
CIRB12KSKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Socket
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.
CIRH03T2214PCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size 22
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 19
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 22 – 14
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRH03T3610SCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Shell Size 36
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 48
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 36 – 10
  • Contact Type Socket
  • Mating Alignment Type Keyed
  • Flange With
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRHSE06T3610PCNF80M32V0 Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Shell Size 36
  • Shielded Yes
  • Connector Style Plug
  • Shell Type Metal
  • Accessory Color Black
  • Prewired No
  • Number of Positions 48
  • Preloaded No
  • Factory Installed Backshell Without
  • Shell Plating Material Black Chromate Over Zn Cobalt
  • Shell Material Aluminum Alloy
  • Insulation Material Low Fire Hazard Rubber
  • Contact Layout 36 – 10
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Flange Without
  • Operating Temperature Range -55 – 200
  • IP Water Sealing Level IP67
  • Packaging Quantity 10
  • Positions Unloaded All
  • Field Serviceable Yes
CIRB12KPKF80 Circular Connector Contact Inserts  1
  • Connector & Contact Terminates To Wire & Cable
  • Product Type Contact
  • Color Gray
  • Material Copper Alloy
  • Insert Style Pin
  • Contact Configuration Crimp Terminal
  • For Use with Series CIRH
  • Packaging Quantity 1000
  • Packaging Method Box
  • Comment For use with CIRH connectors. See catalog for additional product information.